YR 220 VAC/DC E1.2-XT7M
1SDA073746R1
8015644776794
ELECTRICAL YR INDICATION WITH REMOTE RESET ELECTRICAL SUP. VOL. 220V AC-DC E1.2-XT7M
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZE1YRC
1 piece
85389099
200 mm
40 mm
190 mm
0.2 kg
box 1 piece
0.3 kg
Accessories for Emax 2, Accessories for Tmax XT
Accessory
XT7-XT7M, E1.2
SACE Tmax XT, SACE Emax 2
Loose or configurable
AC/DC
250 V
IEC
EC001025 - Trip indicator
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370420