Toroid RC E2.2 4p, E4.2 3p
1SDA073742R1
8015644776756
TOROID TRANSFORMER FOR Rc E2.2 4p - E4.2 3p
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZE24RCT2
1 piece
85389099
245 mm
54 mm
500 mm
15 kg
box 1 piece
240 mm
85 mm
600 mm
15.5 kg
Accessories for Emax 2
Accessory
E2.2, E4.2
SACE Emax 2
Loose or configurable
IEC
EC002498 - Accessories/spare parts for low-voltage switch technology
4189 >> Toroidal current transformers
Q
39121032
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371392