M E2.2...E6.2 220-250 VAC/DC

 Loading Images..
No label translation
General Information
Extended Product Type:
M  E2.2...E6.2 220-250 VAC/DC
Product ID:
1SDA073725R1
EAN:
8015644776589
Catalog Description:
M  E2.2...E6.2 220-250 VAC/DC
Long Description:
GEARED MOTOR DEVICE 220...250V AC-DC E2.2...E6.2
Supplier Information - AETAD009
Country of Origin:
India (IN)
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country of Origin:
India (IN)
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country of Origin:
India (IN)
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - INABB003
Country of Origin:
India (IN)
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
INABB003EXPU
Warranty Return:
Product under warranty must be returned
Material Compliance
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
Toxic Substances Control Act - TSCA:
Environmental
Environmental Information:
Ordering
Order Code US and Canada:
ZEBM5
EAN:
8015644776589
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
124 mm
Product Net Height:
184 mm
Product Net Depth / Length:
198 mm
Product Net Weight:
1.944 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
124 mm
Package Level 1 Height:
184 mm
Package Level 1 Depth / Length:
198 mm
Package Level 1 Gross Weight:
2.046 kg
Package Level 1 EAN:
8015644776589
Additional Information
Product Main Type:
Accessories for Emax 2
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
E2.2, E4.2, E6.2
Suitable for Product Class:
SACE Emax 2
Technical
Configuration Type:
Loose or configurable
Current Type:
AC/DC
Rated Voltage (Ur):
220...250 V
Standards:
IEC
Certificates and Declarations
ATEX Certificate:
Data Sheet, Technical Information:
Declaration of Conformity - CE:
UL Certificate:
VDE Certificate:
Instructions and Manuals:
External Classifications and Standards
ETIM 8:
EC001030 - Motor operator for power circuit-breaker
ETIM 9:
EC001030 - Motor operator for power circuit-breaker
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
Q
UNSPSC:
39121601
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370412
No downloads available