M E2.2/3...E6.2/3 220-250 VAC/DC
1SDA073725R1
8015644776589
GEARED MOTOR DEVICE 220...2/350V AC-DC E2.2/3...E6.2/3
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
INABB003EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZEBM5
1 piece
85389099
124 mm
184 mm
198 mm
1.944 kg
2.046 kg
box 1 piece
Accessories for Emax 2, Accessories for Emax 3
Accessory
E2.2
E4.2
E6.2
E2.3
E4.3
E6.3
SACE Emax 2
SACE Emax 3
Loose or configurable
AC/DC
220...250 V
IEC/UL
EC001030 - Motor operator for power circuit-breaker
5219 >> Switch part or accessory
Q
39121601
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370412