M E1.2 220-250 VAC/DC
1SDA073711R1
8015644776442
GEARED MOTOR DEVICE 220...250V AC-DC E1.2
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
INABB003EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZE1M5
1 piece
85389099
100 mm
162 mm
92 mm
0.768 kg
box 1 piece
0.808 kg
Accessories for Emax 2
Accessory
E1.2
SACE Emax 2
Loose or configurable
AC/DC
220...250 V
IEC/UL
EC001030 - Motor operator for power circuit-breaker
5219 >> Switch part or accessory
Q
39121601
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370412