YU E1.2..E6.2-XT7-XT7M 220-240 VAC/DC
1SDA073700R1
8015644776336
UNDERVOLTAGE RELEASE 220-240V AC-DC E1.2..E6.2-XT7-XT7M
No
Georgia
48 day
Standard delivery time 48 day
Active
BRAPR001EXPU
4001
Product under warranty must be returned
0 day
CHNOR001EXPU
CLABB001EXPU
CNIAB001EXPU
COABB001EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
ESATD001EXPU
Alijännitekela 220-240 VAC/DC
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABB039EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOATDRLCEXPU
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
ZATAD021EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZEAUG
4381727
1 piece
85389099
105 mm
55 mm
135 mm
0.12 kg
box 1 piece
0.42 kg
Accessories for Emax 2, Accessories for Tmax XT
Accessory
XT7-XT7M, E1.2, E2.2, E4.2, E6.2
SACE Tmax XT, SACE Emax 2
Loose or configurable
AC/DC
220...240 V
IEC
EC001022 - Under voltage coil
4148 >> Under voltage coil
Q
39121010
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370417