YO E1.2..E6.2-XT7-XT7M 380-400 VAC
1SDA073677R1
8015644776107
SHUNT OPENING RELEASE 380-400V AC-DC E1.2..E6.2-XT7-XT7M
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZEASK
1 piece
85389099
105 mm
55 mm
135 mm
0.12 kg
box 1 piece
0.15 kg
Accessories for Emax 2, Accessories for Tmax XT
Accessory
XT7-XT7M, E1.2, E2.2, E4.2, E6.2
SACE Tmax XT, SACE Emax 2
Loose or configurable
AC
380...400 V
IEC
EC002483 - Switch spool for power circuit breaker
5219 >> Switch part or accessory
Q
39121601
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370421