YO E1.2..E6.2-XT7-XT7M 380-400 VAC
YO E1.2..E6.2-XT7-XT7M 380-400 VAC
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

YO E1.2..E6.2-XT7-XT7M 380-400 VAC

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Accessories for Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
YO  E1.2..E6.2-XT7-XT7M 380-400 VAC
Product ID:
1SDA073677R1
EAN:
8015644776107
Catalog Description:
YO  E1.2..E6.2-XT7-XT7M 380-400 VAC
Long Description:
SHUNT OPENING RELEASE 380-400V AC-DC E1.2..E6.2-XT7-XT7M
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108470A3433
9AKK108470A7423
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZEASK
EAN:
8015644776107
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
105 mm
Product Net Height:
55 mm
Product Net Depth / Length:
135 mm
Product Net Weight:
0.12 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
105 mm
Package Level 1 Height:
55 mm
Package Level 1 Depth / Length:
135 mm
Package Level 1 Gross Weight:
0.15 kg
Package Level 1 EAN:
8015644776107
Additional Information
Product Main Type:
Accessories for Emax 2, Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
XT7-XT7M, E1.2, E2.2, E4.2, E6.2
Suitable for Product Class:
SACE Tmax XT, SACE Emax 2
Technical
Configuration Type:
Loose or configurable
Current Type:
AC
Order Multiple:
1 piece
Rated Voltage (Ur):
380...400 V
Standards:
IEC
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
1SDC210100D0204
Declaration of Conformity - CE:
9AKK106713A5546
9AKK106713A5902
9AKK106713A5545
9AKK106713A5544
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Instructions and Manuals:
1SDH000999R0502
1SDH001000R0502
External Classifications and Standards
ETIM 9:
EC002483 - Switch spool for power circuit breaker
ETIM 10:
EC002483 - Switch spool for power circuit breaker
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
Q
UNSPSC:
39121601
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370421
No downloads available
EPLAN DATA YO E1.2..E6.2-XT7-XT7M 380-400 VAC
6.3.0.53655