YO E1.2..E6.2-XT7-XT7M 220-240 VAC/DC
1SDA073674R1
8015644776077
SHUNT OPENING RELEASE 220-240V AC-DC E1.2..E6.2-XT7-XT7M
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
Italy
55 day
Standard delivery time 55 day
BRAPR001EXPU
4001
CHNOR001EXPU
CHSEC006EXPU
CLABB001EXPU
CNIAB001EXPU
COABB001EXPU
DEAPRMLCEXPU
DKSER001EXPU
DUABB001EXPU
DUABB003EXPU
EESER001EXPU
EGAUT001EXPU
ESATD001EXPU
Työvirtakela 220-240 VAC/DC
FISER001EXPU
FRAUT001EXPU
GBINS001EXPU
GRABB001EXPU
INABB003EXPU
INABB039EXPU
INABBRLCEXPU
ITIND002EXPU
NLABB021EXPU
NOATDRLCEXPU
SGIND002EXPU
TRDMD001EXPU
USABB251EXPU
ZATAD021EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZEASG
4381722
1 piece
85389099
105 mm
55 mm
135 mm
0.12 kg
box 1 piece
0.346 kg
Accessories for Emax 2, Accessories for Tmax XT
Accessory
XT7-XT7M, E1.2, E2.2, E4.2, E6.2
SACE Tmax XT, SACE Emax 2
Loose or configurable
AC/DC
220...240 V
IEC
EC002483 - Switch spool for power circuit breaker
5219 >> Switch part or accessory
Q
39121601
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370421