E4.2V 4000 Ekip Dip LI 4p WMP
E4.2V 4000 Ekip Dip LI 4p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E4.2V 4000 Ekip Dip LI 4p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E4.2V 4000 Ekip Dip LI 4p WMP
Product ID:
1SDA073201R1
EAN:
8015644770518
Catalog Description:
E4.2V 4000 Ekip Dip LI 4p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E4.2V 4000 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 4000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2363
Environmental Product Declaration - EPD:
9AKK108468A1904
9AKK108468A1910
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  79.3 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
c7188295-c5cf-42e7-9494-322e70922654 Italy
Simplified SCIP:
8cc6fe3c-54a0-46cf-b4e7-719fb4d0b1d8 Germany

133b4de2-990f-456d-9303-50f8ce48aa96 Estonia

eaa4aad7-01bf-4e71-b8f8-d39020d3ccc0 Greece

318c3f11-79e3-45b8-aaa3-e5ab11ce9ef2 Portugal

9f6412eb-0078-445f-8158-941fb91e49f1 Sweden

65e37805-54fd-42fd-9ee6-3b4fa66ae0e7 Bulgaria

a956b689-6d41-4c5e-9043-8c18a092a7e0 Denmark

ced163b2-1e57-402b-9c0f-0ea683c50aea Hungary

b8962315-f1eb-4780-8dd8-dbdb04b5688b Croatia

c9c6da2a-d185-4a1c-bfec-40af5d77e51d Norway

9c2bc9a5-8012-47a9-9160-3baef7d47af8 Germany

5e496ac8-9b35-485f-a889-c306eace62b4 Poland

743570a9-92a6-4937-8d33-7223bfc40fe5 France

4318bbab-1f2a-4b87-af5c-9b506c96cecd Poland

1893db46-1ffb-4608-82fc-cb58b7a6ca8b Spain

f2a0cfcd-2ed9-4aa7-9c44-86c111a4ebef Belgium

30b17da3-c335-4567-8264-41bf8c4782f2 Poland

edd4189e-20d7-4a58-8eee-8cb5ac3f3c98 Netherlands

bd74afd8-773c-49c9-9880-a0155acd4e13 France

3a6e4619-bb15-481a-b851-c65420916c07 Hungary

a5ea2c5c-a382-4f42-a65e-08c164b88c86 Germany

34d2d340-c4a2-4e22-9030-e982d6656a04 Germany

0863ca59-ca84-4a5f-869f-38c1aa4f314a Germany

b9025b73-a12a-437f-982c-b5c04f4afd1e Sweden

b4541c0d-18e8-4d05-96a4-c8d366f37aaf Finland

3a6b9b31-fca2-45f7-b165-eea61a1953fe Belgium

fa348c31-52bd-4b17-bdf2-4a4d9cf5403b Czech Republic
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZCVWERAA000A000000XX
EAN:
8015644770518
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
551 mm
Product Net Height:
425 mm
Product Net Depth / Length:
383 mm
Product Net Weight:
74 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
515 mm
Package Level 1 Height:
610 mm
Package Level 1 Depth / Length:
785 mm
Package Level 1 Gross Weight:
81 kg
Package Level 1 EAN:
8015644770518
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0434   
Technical
Connecting Capacity:
4000 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 5000 cycle

Ue = 500 ... 690 V 4000 cycle

20 cycles per hour
Mechanical Durability:
15000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
900 W
Rated Current (In):
4000 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 150 kA

(230 V AC) 150 kA

(380 V AC) 150 kA

(400 V AC) 150 kA

(415 V AC) 150 kA

(440 V AC) 150 kA

(500 V AC) 100 kA

(660 V AC) 100 kA

(690 V AC) 100 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 100 kA

for 3 s 75 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 150 kA

(415 V AC) 150 kA

(440 V AC) 150 kA

(500 V AC) 100 kA

(525 V AC) 100 kA

(690 V AC) 100 kA
Rated Uninterrupted Current (Iu):
4000 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
V
Standards:
IEC
Sub-type:
E4.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5545
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH001001R0102&#160;&#160;&#160;
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH001000R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
4. Large Equipment (Any External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E4.2V 4000 Ekip Dip LI 4p WMP
6.3.0.53655