E2.2S 2500 Ekip Dip LI 4p WMP
1SDA073051R1
8015644769017
MOVING PART FOR C.BREAKER SACE EMAX2 E2.2S 2500 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 2500 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
Yes
UL 2799 Zero Waste To Landfill Validation available
Design for Closing Resource Loops - Standard EN45555 - 79.1 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
5db9272f-d385-4a4a-a0e6-73274e7613b2 Italy (IT)
ZBSUELAA000A000000XX
1 piece
85362090
407 mm
425 mm
383 mm
55 kg
box 1 piece
515 mm
610 mm
615 mm
60 kg
SACE Emax 2
Air Circuit Breaker
W
AC
Ue =< 440 V 8000 cycle
Ue = 500 ... 690 V 7000 cycle
30 cycles per hour
20000 cycle
60 cycles per hour
100 %
4P
550 W
2500 A
acc. to IEC 60947-2 12 kV
AC 1000 V
690 V AC
(220 V AC) 85 kA
(230 V AC) 85 kA
(380 V AC) 85 kA
(400 V AC) 85 kA
(415 V AC) 85 kA
(440 V AC) 85 kA
(500 V AC) 66 kA
(660 V AC) 66 kA
(690 V AC) 66 kA
for 1 s 66 kA
for 3 s 50 kA
(525 V AC) 66 kA
690 V
Ekip Dip LI
EL
S
IEC
E2.2
Yes, 690V
EC000228 - Power circuit-breaker for trafo/generator/installation protection
4926 >> Air circuit breakers
Q
39121615
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409