E1.2C 1600 Ekip Dip LI 4p WMP
E1.2C 1600 Ekip Dip LI 4p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 1600 Ekip Dip LI 4p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 1600 Ekip Dip LI 4p WMP
Product ID:
1SDA072851R1
EAN:
8015644767013
Catalog Description:
E1.2C 1600 Ekip Dip LI 4p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2C 1600 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 1600 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
ea497802-aa1f-4b0d-8cf6-adef32458223 Italy
Simplified SCIP:
c1ebf83c-b9a5-43a0-9dfa-3a34a5652a1c Sweden

b8c459b4-b72f-4d20-ae57-161e3e51e505 Poland

e8c927fd-1abe-4999-9485-a870ee6c19d8 Hungary

2556f85d-e8cd-4e3e-b435-8c99b2078625 Hungary

b3bba8b7-002f-40cf-978e-06ab1289bffe Belgium

0d6fcf9d-0534-49c5-82cb-01b8e85bafa7 Estonia

855201b8-0d75-44d8-9f6f-f2ac43090923 Greece

0df68ed2-32cd-487b-8a60-260c10da5795 Poland

a1ed5a0f-7641-44ba-a112-1456a61d7e87 Portugal

9dab09fc-0128-44d4-9ac1-800b58a02ddf Bulgaria

7ad4949b-f584-4e1a-85f8-e230de4b9a6f Finland

86aa0d55-dd64-40bb-8d0c-ce0969d34ddc Norway

5b3de553-c4a7-464b-a034-cd03d5b796f0 Germany

14e3ecb4-33d3-4589-93a4-2078d77f67c8 Denmark

61cd1e16-bfaa-444c-a665-605b88a51ff1 Germany

bb17aaba-671a-4f1b-8e28-03237f626c90 Belgium

3332c6a6-224d-4792-a1c5-0aa5635016ae Germany

f089c141-37f8-4c12-85af-7f595f6753f6 Czech Republic

a05535ff-2c9b-4848-81f3-bf005128ea1b Croatia

56f1e470-0831-46c5-b15a-4e576f696d98 Netherlands

acd5eebd-65f5-498e-9592-95b6e9870814 Poland

5eb0101f-2f0b-498b-83a7-0bd72a2e9386 Spain

fb1cf6d1-6e4f-4f85-98c5-7d3f0571075d France

14c0b012-0037-4b91-bc64-8668b69488bc Sweden

bdf3e47f-0fd9-474f-8170-40302cebb15b Germany

42e4430d-0ffd-46f0-81a4-df5000b8b3dd France

eab3d300-1049-4638-a00d-b78633bf88be Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZACSEJAA000A000000XX
EAN:
8015644767013
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
348 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
20 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
23 kg
Package Level 1 EAN:
8015644767013
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0065
Technical
Connecting Capacity:
1200 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 3000 cycle

Ue = 500 ... 690 V 6500 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
400 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1600 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 1600 Ekip Dip LI 4p WMP
6.3.0.53655