E1.2B 1600 Ekip Dip LI 4p WMP
E1.2B 1600 Ekip Dip LI 4p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2B 1600 Ekip Dip LI 4p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2B 1600 Ekip Dip LI 4p WMP
Product ID:
1SDA072841R1
EAN:
8015644766917
Catalog Description:
E1.2B 1600 Ekip Dip LI 4p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2B 1600 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 1600 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
bfce268f-ce03-4230-83e0-c326816746fc Italy
Simplified SCIP:
98cc41b0-3c1e-4553-9f37-62b168065e20 Germany

4e16510c-f8c0-46bd-86d8-056249654f5f Belgium

efb94313-a31b-4c9e-9fc4-3ebc08a74aa1 Germany

66fa6333-ae99-4a7e-8366-ae2001317077 Belgium

ee6350d2-42e0-4890-9f74-58e927fc853d Hungary

94ed35be-8844-40dd-89c2-e8990927bf26 Germany

4335b99f-b316-4597-8234-3351027db8a5 Germany

d156ebef-bb2c-4a70-a2bc-dc143481065b Spain

a0bbcdd6-5773-4b3c-acbc-d4f9997f9c0a France

4f40fa60-68fe-4933-8253-f5260721deda France

80fcf7ef-27d5-4040-877f-119f520798f3 Sweden

3af8e1b2-3170-4d95-a812-d97e5db78d84 Bulgaria

d9b7758f-8013-408f-8d76-ec804e01eed5 Poland

229ce4c6-ddff-41c9-8855-e76e67e73d68 Sweden

3e95fe83-4463-43d0-84ee-8cefca685cb9 Portugal

f556e5c2-a469-4fcc-b79e-22e4246c0b59 Greece

9180d217-63f2-4712-a14c-a777a4d25f9f Estonia

2b67972f-3097-470b-9c5e-c8c797208e97 Croatia

e4aed141-aab7-471f-ade9-1f2a27756311 Poland

a672aaef-0cc1-49e1-8023-affbd76e1d98 Czech Republic

752a2f0f-48bf-4558-b3c3-6dcc0922d7f9 Netherlands

9f242f3a-17a6-4d8d-81e6-9dfe8c5e0943 Hungary

c76e3b02-e519-4f89-b17c-beb3acabb92f Norway

d0e5118a-3cae-4bbf-86e3-4740af9623ef Finland

17429fd2-14bf-4e54-bcbb-e1cb2b0cb2c0 Germany

c8c79aa1-ad6f-4baa-97e8-574a285e8938 Denmark

c61bcf24-72d7-4cfd-bfe5-991e1c285fd4 Poland
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZABSEJAA000A000000XX
EAN:
8015644766917
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
348 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
20 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
23 kg
Package Level 1 EAN:
8015644766917
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0065
Technical
Connecting Capacity:
1200 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 3000 cycle

Ue = 500 ... 690 V 6500 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
400 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 42 kA

(230 V AC) 42 kA

(380 V AC) 42 kA

(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1600 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
B
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2B 1600 Ekip Dip LI 4p WMP
6.3.0.53655