E1.2C 1250 Ekip Dip LI 4p WMP
E1.2C 1250 Ekip Dip LI 4p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 1250 Ekip Dip LI 4p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 1250 Ekip Dip LI 4p WMP
Product ID:
1SDA072811R1
EAN:
8015644766610
Catalog Description:
E1.2C 1250 Ekip Dip LI 4p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2C 1250 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 1250 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
1541e4d8-42d4-4a62-88c5-8c60fc5b4f0f China
Simplified SCIP:
c9fab6a2-bd18-4e6b-a34a-218f859ea40e Sweden

c7d70b89-4fb8-44ad-8259-2423485cc510 Belgium

2e46ab1e-4eac-4289-ae6b-fca57f133774 Hungary

f6ecb717-09f4-46ce-ab78-b2c9cb630a05 Poland

8762e8a5-8a35-4f74-8299-8fac59c12762 Spain

b36df289-c90d-49d7-bcd4-bb1f97b125b8 Germany

4aaeecb2-aae4-4393-a81a-197d722e7081 Croatia

6f43afc2-151b-4fe6-87ad-e66e3efbf229 Norway

ba5b7082-9676-40a2-8bba-a14bf57e441b Greece

a20e788a-5a7b-4b8f-9084-bb90c2afdaab Estonia

ba1c967e-c8d0-4378-beb8-c3467e2b1f19 Bulgaria

cfb90d1c-d572-4fd6-81d2-9d5f3402f17d Poland

5fb1a452-702c-4b58-862c-40e0f03d4200 Germany

41d07095-380d-4a58-8d4b-124d7b7740ae Sweden

10df1fbf-2821-46fe-88ad-45ae6a691000 Portugal

d314126f-08af-4818-96b5-3f9c05e90c04 Hungary

0edea5b6-4ef1-40d0-8f38-6302871707b5 France

51c22bfe-86fe-4781-97ab-77fda4e2ba0d Germany

e3912ecc-654b-4fa7-a3a5-abe40241b2e3 Netherlands

82541560-c34b-47c6-b19f-b84bd5089023 Poland

b943e54a-6182-4755-8d65-93538064bd90 Czech Republic

a009922f-8351-4fc6-977a-4343014e3641 Germany

240510c2-f058-4b8c-ae9e-478dea07e1d6 Finland

b6f176d0-6a98-4989-8fc0-1e6232164fe0 Denmark

7e9b5f3b-ccb5-49db-825e-3d4f327fbce8 Belgium

ce0e86cc-896f-4e72-83e8-dadab636295e Germany

b4340a1a-2d58-4770-85d4-3d4c39091a9f France
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZACREHAA000A000000XX
EAN:
8015644766610
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
348 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
20 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
23 kg
Package Level 1 EAN:
8015644766610
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0065
Technical
Connecting Capacity:
1000 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 6500 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
244 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 1250 Ekip Dip LI 4p WMP
6.3.0.53655