E1.2B 1250 Ekip Dip LI 4p WMP
E1.2B 1250 Ekip Dip LI 4p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2B 1250 Ekip Dip LI 4p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2B 1250 Ekip Dip LI 4p WMP
Product ID:
1SDA072801R1
EAN:
8015644766511
Catalog Description:
E1.2B 1250 Ekip Dip LI 4p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2B 1250 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 1250 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
305a75da-85b2-4418-9500-1e5a12b9a315 China
Simplified SCIP:
dcbe6cfb-c1c1-4040-9be8-0f3ac75c329f Croatia

b766501d-dd82-4581-8071-3f63789706f7 Germany

bbfca6fc-49ed-44c0-af8c-d4712b35b376 France

b0d68756-7f85-478e-a546-90a1565f27d0 Sweden

712c61be-b704-4aad-9b9f-628eaf810b8d Germany

397745e0-ab55-44d5-ace8-132b43afe8ac Sweden

c32cc6ad-a203-47c6-b6ae-008949f7ac0b France

ee9a1550-7608-40a7-b9b4-32b7c009252f Belgium

6c97c735-8b72-4daa-b0a0-d3b86d28c7a1 Germany

802818a9-4ec9-4ce5-af12-89ba1131280b Denmark

8695edb9-9619-4d56-8fb0-aed69a10dde0 Hungary

e49047d6-6a59-499e-898b-5c9339cef1a8 Belgium

dfea05cf-dcaa-42de-a9e8-8b56ae6cc063 Portugal

722a90c7-b884-402d-a3d5-7ab118f466bc Finland

e30f51de-888b-425a-87c1-66caa9956a47 Spain

b4c11206-67c0-44bb-8c9e-2215d7b1b3f9 Norway

3857da72-69ed-440a-a184-2a0e6ab69568 Hungary

a2e051f0-d15f-4a5f-a3de-79eaaf956bcb Poland

facb4ba7-76b9-459a-9bca-6afae59d8bd2 Greece

5bd9e089-9b25-4048-8f52-c944d47f91fb Estonia

5f802da0-f4ed-4bb3-9f80-837b916808c2 Poland

b5de0ad3-7d4f-413a-8cd6-5809bfface7e Bulgaria

61707ef5-3f12-4c50-9df8-77f0afa7c778 Germany

9a78d407-6265-484c-9b17-6827144ad3a5 Poland

d6b4e95e-f79e-4bf5-85df-3bb41ab46907 Netherlands

0d625eb8-8696-4e14-a370-4ceb18dd3c7b Czech Republic

8c11325d-d337-424b-857b-0dc7b2b66c4a Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZABREHAA000A000000XX
EAN:
8015644766511
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
348 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
20 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
23 kg
Package Level 1 EAN:
8015644766511
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0065
Technical
Connecting Capacity:
1000 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 6500 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
244 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 42 kA

(230 V AC) 42 kA

(380 V AC) 42 kA

(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
B
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2B 1250 Ekip Dip LI 4p WMP
6.3.0.53655