E1.2N 1000 Ekip Dip LSI 4p WMP
E1.2N 1000 Ekip Dip LSI 4p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2N 1000 Ekip Dip LSI 4p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2N 1000 Ekip Dip LSI 4p WMP
Product ID:
1SDA072782R1
EAN:
8015644766320
Catalog Description:
E1.2N 1000 Ekip Dip LSI 4p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2N 1000 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 1000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
1dfc7a90-86d5-4d60-9502-ef3fb1bb73eb Italy
Simplified SCIP:
462c4632-fc86-4cd2-9711-aba874b34573 France

b49e5edf-ad17-42dd-be1b-bbd236287bf8 Poland

ddb8ddbd-33f5-4850-b286-1ac675e472ce Germany

4faa5718-308b-453c-b04d-40addfc6ef8d Sweden

452afb16-d02f-4f74-ba60-45f58ef25559 Germany

b8f965f7-17be-417a-a66f-7587de8c0e32 Spain

af73f6a3-75d9-4ffd-a331-a38f7df700dc Sweden

93742639-d8fa-4b44-993a-c5c5c3c1938f Netherlands

3f48ba8a-ea31-4036-b2ed-f3a2d5d4a4d6 Estonia

54bddf53-3d12-413c-8b33-ddb7b7bb06b4 Hungary

cff8b6b5-d684-4e7c-a540-ff061700eca9 Poland

3f48ba8a-ea31-4036-b2ed-f3a2d5d4a4d6 Estonia

0b29d137-8135-4a93-adaf-949d4c544b41 Greece

6eaa34aa-07a0-4031-a96a-b0af4ff808e3 France

ec7f89a1-b0a1-4464-a274-4c7a17d35e34 Czech Republic

af9be443-854c-4499-9277-3f8e01ca861a Hungary

cff8b6b5-d684-4e7c-a540-ff061700eca9 Poland

2379d415-2f01-4148-abff-124cbbdc10a9 Portugal

58415a30-28a8-4d61-862f-e240d3102d43 Poland

93742639-d8fa-4b44-993a-c5c5c3c1938f Netherlands

01203eb9-ad0a-4ffa-9fd3-cf0a84b2b609 Croatia

6a1e6bf1-2636-43a3-b063-dca7278070d7 Belgium

c4ee3641-3941-4f14-b336-6bdcdcb78f22 Finland

3b89c557-cca2-4546-ba37-a9b404ca7c28 Germany

1ad8c5af-fa11-4487-9d9e-9a97634d958a Germany

0b29d137-8135-4a93-adaf-949d4c544b41 Greece

86f10375-aa91-444b-9eae-a9a282bcdedc Denmark

3b39d170-c904-40d5-814d-d00c0ef69998 Germany

1ad8c5af-fa11-4487-9d9e-9a97634d958a Germany

b49e5edf-ad17-42dd-be1b-bbd236287bf8 Poland

58415a30-28a8-4d61-862f-e240d3102d43 Poland

e39273b5-50af-4258-ac46-458feaba1913 Bulgaria

86f10375-aa91-444b-9eae-a9a282bcdedc Denmark

3b89c557-cca2-4546-ba37-a9b404ca7c28 Germany

29461668-5af4-43bc-9853-2373e4b7ff70 Norway

1cd939fd-23eb-443c-9c60-0f12341e12ba Belgium

6a1e6bf1-2636-43a3-b063-dca7278070d7 Belgium

3b39d170-c904-40d5-814d-d00c0ef69998 Germany

af73f6a3-75d9-4ffd-a331-a38f7df700dc Sweden

c4ee3641-3941-4f14-b336-6bdcdcb78f22 Finland

b8f965f7-17be-417a-a66f-7587de8c0e32 Spain

1cd939fd-23eb-443c-9c60-0f12341e12ba Belgium

6eaa34aa-07a0-4031-a96a-b0af4ff808e3 France

54bddf53-3d12-413c-8b33-ddb7b7bb06b4 Hungary

af9be443-854c-4499-9277-3f8e01ca861a Hungary

e39273b5-50af-4258-ac46-458feaba1913 Bulgaria

452afb16-d02f-4f74-ba60-45f58ef25559 Germany

29461668-5af4-43bc-9853-2373e4b7ff70 Norway

462c4632-fc86-4cd2-9711-aba874b34573 France

2379d415-2f01-4148-abff-124cbbdc10a9 Portugal

ec7f89a1-b0a1-4464-a274-4c7a17d35e34 Czech Republic

01203eb9-ad0a-4ffa-9fd3-cf0a84b2b609 Croatia

4faa5718-308b-453c-b04d-40addfc6ef8d Sweden

ddb8ddbd-33f5-4850-b286-1ac675e472ce Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZANQEGAB000A000000XX
EAN:
8015644766320
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
348 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
20 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
23 kg
Package Level 1 EAN:
8015644766320
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0065
Technical
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
156 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC)  50 kA

(380 V AC)  50 kA

(400 V AC)  50 kA

(415 V AC)  50 kA

(440 V AC)  50 kA

(500 V AC)  50 kA

(660 V AC)  50 kA

(690 V AC)  50 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 50 kA

for 3 s 30 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 66 kA

(415 V AC) 66 kA

(440 V AC) 66 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 50 kA
Rated Uninterrupted Current (Iu):
1000 A
Rated Voltage (Ur):
690 V
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2N 1000 Ekip Dip LSI 4p WMP
6.3.0.53655