E1.2N 1000 Ekip Dip LI 4p WMP
E1.2N 1000 Ekip Dip LI 4p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2N 1000 Ekip Dip LI 4p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2N 1000 Ekip Dip LI 4p WMP
Product ID:
1SDA072781R1
EAN:
8015644766313
Catalog Description:
E1.2N 1000 Ekip Dip LI 4p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2N 1000 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 1000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
ad4c0933-d163-474c-9940-39001ea3c534 India
Simplified SCIP:
50a1c1b2-3025-4648-b8b1-6c674dd377ab Sweden

aae84e27-5b7e-4aee-9be0-df4f8e231f58 Poland

9fef050e-10fe-4d3a-baf5-0574f3b81216 France

bb5c929e-cf3f-479f-971c-d8e24d291989 Bulgaria

5c8030dd-647b-4c5e-8812-cdb3271e3f9d Portugal

d688dc04-2a1b-454c-8c9b-c930d1df393b Germany

48b3338f-4303-40e4-a7ee-4e61a701401b Germany

15eb3158-71ba-46a5-ab16-9cef14d5e0aa Greece

e78dbb40-a785-4564-b321-db1e4cda6d88 Sweden

b6e46ff0-3d59-4416-9ce3-9b4c63fc703d Estonia

407c2a21-05f1-4219-b9ab-333567c6f3bc Germany

69e235f2-4655-4d25-993b-a32acd728e64 Finland

130fc0fa-528a-4676-9981-b46ff7db16f5 Norway

84a36623-6258-42de-8c0b-a649e2d82a33 Belgium

597d3946-178a-482f-9321-1c9b1b570999 Denmark

7b5cc37f-e851-40f4-b714-edf89e4e9dab Netherlands

3a9a24ba-f0a6-4a20-a4bc-3388763947ba Germany

32a5b4c5-ccfc-4814-ba16-1342d03ad273 Poland

8401d0df-3768-41fe-b248-634333bc27f2 Croatia

68524c44-ff4a-4fcd-a35a-26ab28922813 Germany

5c244baf-4d85-40fc-b6d0-80239c446ade Czech Republic

c3203c8b-b91a-4be4-8ac0-709d60c693fd Poland

cf50f2bf-97ef-4a2d-b785-eb8720c5737e Hungary

7b6196e0-4327-4945-ab6c-f9e40743c68c Hungary

7afe3c5c-19ac-4350-b240-3db374860b11 Spain

acf038d0-527b-4d9e-9baf-4390f370c983 Belgium

1f086166-bf50-4383-8b05-47215b160a34 France
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZANQEGAA000A000000XX
EAN:
8015644766313
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
348 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
20 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
23 kg
Package Level 1 EAN:
8015644766313
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0065
Technical
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
156 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC)  50 kA

(380 V AC)  50 kA

(400 V AC)  50 kA

(415 V AC)  50 kA

(440 V AC)  50 kA

(500 V AC)  50 kA

(660 V AC)  50 kA

(690 V AC)  50 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 50 kA

for 3 s 30 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 66 kA

(415 V AC) 66 kA

(440 V AC) 66 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 50 kA
Rated Uninterrupted Current (Iu):
1000 A
Rated Voltage (Ur):
690 V
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2N 1000 Ekip Dip LI 4p WMP
6.3.0.53655