E1.2B 1000 Ekip Dip LI 4p WMP
E1.2B 1000 Ekip Dip LI 4p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2B 1000 Ekip Dip LI 4p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2B 1000 Ekip Dip LI 4p WMP
Product ID:
1SDA072761R1
EAN:
8015644766115
Catalog Description:
E1.2B 1000 Ekip Dip LI 4p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2B 1000 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 1000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
a9b853e2-734a-42bb-b651-01d65c5685c3 China
Simplified SCIP:
b8dc20eb-f4d4-49ca-a8d4-b1c062204e4f Finland

d4dbad94-7ea1-4d45-b450-df2cec612120 Portugal

7377c4b7-f6e1-43f2-8561-94ea8c0d2ac6 Czech Republic

7a69cbc6-0316-4d87-8a1c-3a4528dba2ba Spain

7b0937d1-65cf-4a74-b03e-2f7084ffe0b4 Hungary

ad9e1f71-2c36-45fc-92e9-ad635ad1fe09 Belgium

dc600c97-3202-4fa5-92fd-5e52777bcb0c Germany

27226044-f518-4cf4-8e07-1055badc1be8 Norway

f8a8d75b-2038-4a8c-b418-4a23943d68bf Croatia

2cabb13f-d677-47a8-a502-081573708905 Hungary

723d8805-702f-4c39-b73a-24b4c448db59 Estonia

07c33e0d-480e-4db6-b736-d809bf5364ba Poland

4bca4ca9-ea0c-477d-b1c5-c36594d42189 Greece

f50be7f6-8ada-4529-8606-b59a4857ae61 Bulgaria

7c5e6c31-2a7e-4e1c-9cab-317a802e08f2 Poland

cef3f608-141c-448f-aa4f-e5abae4e04eb Sweden

b764cbbd-2b0a-4c2d-80e2-5a5776623a82 France

3bef4198-6059-4acf-b2e0-c4ee5797bb20 Belgium

1a83b7b4-e55b-431f-9088-80d906b46626 France

3a3ec58c-852e-4ae6-acb4-7782b19f9a01 Denmark

b81708ce-3375-4100-8320-8cb74fc5d84e Germany

6b7217e2-f50d-472b-b57b-51e30ffd95fe Sweden

061e57a3-7705-429e-8ed5-dd6a3b5659d6 Germany

66639f4f-57ce-4d7a-a844-1674e11e8c5d Germany

7a204565-1663-4ce2-b348-df8dc786db0e Germany

64002fcd-b82b-4f3c-a60c-8dcc849f8234 Netherlands

1aeab005-e680-41ab-b05b-eec1d218dd19 Poland
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZABQEGAA000A000000XX
EAN:
8015644766115
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
348 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
20 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
23 kg
Package Level 1 EAN:
8015644766115
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0065
Technical
Connecting Capacity:
1000 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
156 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 42 kA

(230 V AC) 42 kA

(380 V AC) 42 kA

(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1000 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
B
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2B 1000 Ekip Dip LI 4p WMP
6.3.0.53655