E1.2B 1000 Ekip Dip LI 4p WMP
E1.2B 1000 Ekip Dip LI 4p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2B 1000 Ekip Dip LI 4p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2B 1000 Ekip Dip LI 4p WMP
Product ID:
1SDA072761R1
EAN:
8015644766115
Catalog Description:
E1.2B 1000 Ekip Dip LI 4p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2B 1000 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 1000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZABQEGAA000A000000XX
EAN:
8015644766115
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
348 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
20 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
23 kg
Package Level 1 EAN:
8015644766115
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0065
Technical
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
156 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 42 kA

(230 V AC) 42 kA

(380 V AC) 42 kA

(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1000 A
Rated Voltage (Ur):
690 V
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
B
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2B 1000 Ekip Dip LI 4p WMP
6.3.0.53655