E1.2N 800 Ekip Dip LSI 4p WMP
E1.2N 800 Ekip Dip LSI 4p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2N 800 Ekip Dip LSI 4p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2N 800 Ekip Dip LSI 4p WMP
Product ID:
1SDA072742R1
EAN:
8015644765927
Catalog Description:
E1.2N 800 Ekip Dip LSI 4p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2N 800 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 800 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
254ab863-b3ef-4378-83ca-1cc9de77f2be Italy
Simplified SCIP:
f530463a-f75a-483c-aa49-021a60ea25b5 Germany

3b816c88-7142-4291-b2e9-d64b1afff9c6 Greece

cc7b6825-570c-44a7-8e5e-c48db02a1061 Estonia

b9b68660-003a-46c4-b696-c73506ee7273 Hungary

f153b3c6-0011-439f-a299-6a9d9d31c9c0 Poland

4c75faa4-64b3-4bd7-a781-f10af96192c2 France

335645b7-1f73-4681-b0fa-63412a33ae94 Norway

ec202ac4-e6a9-42a4-80f7-8aeb27fbd49a Germany

805b8076-86c0-447b-aaf0-c762f8555ba7 Sweden

3c41226a-a0ac-4e4a-ab2a-384c4e19b595 Poland

5c7d2115-fb5a-4388-bd9e-10ee1d9f879f Portugal

56e9fcdb-abc3-405e-bcf0-a7713b9d4d11 Bulgaria

065114f7-e2db-4980-967d-70d8bac818c3 Denmark

b2d89147-c762-4f2f-9a48-6f2d8e3bd879 Sweden

8e0ab357-d61c-43dd-880f-c0df5298f7e1 Finland

924c38c6-149b-4e23-bd1c-0d03a8600d05 Belgium

404418e9-228f-4a86-a1d3-925fddd683b1 Croatia

41d56e9a-e1a8-44ad-bedf-17d5a31dd192 Czech Republic

d53245af-03dc-499b-9362-1da7c2e84d51 Germany

7381cfd5-8590-425c-a209-551221694372 Germany

050b27db-f1c9-4e13-83b0-efeb08648a8c France

95b0ca28-dc31-4dd9-bc47-9f772d4c04a5 Hungary

0d086742-1afc-49d1-8986-1e90856a7361 Spain

a3d22e32-225c-478e-a69f-a39c8f626f69 Netherlands

ead27bbc-547a-4b4d-908e-73bcfcee0485 Belgium

8fae87f2-41de-4cb6-b88c-eaae8b95d258 Poland

2ef071c8-7ce2-4ee2-a74f-4023988a2eda Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZANPEFAB000A000000XX
EAN:
8015644765927
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
348 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
20 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
23 kg
Package Level 1 EAN:
8015644765927
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0065
Technical
Connecting Capacity:
500 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
100 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC)  50 kA

(380 V AC)  50 kA

(400 V AC)  50 kA

(415 V AC)  50 kA

(440 V AC)  50 kA

(500 V AC)  50 kA

(660 V AC)  50 kA

(690 V AC)  50 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 50 kA

for 3 s 30 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 66 kA

(415 V AC) 66 kA

(440 V AC) 66 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 50 kA
Rated Uninterrupted Current (Iu):
800 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2N 800 Ekip Dip LSI 4p WMP
6.3.0.53655