E1.2N 800 Ekip Dip LI 4p WMP
E1.2N 800 Ekip Dip LI 4p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2N 800 Ekip Dip LI 4p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2N 800 Ekip Dip LI 4p WMP
Product ID:
1SDA072741R1
EAN:
8015644765910
Catalog Description:
E1.2N 800 Ekip Dip LI 4p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2N 800 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 800 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
96f9aca4-a452-4165-8bfa-3cb7d787d055 Italy
Simplified SCIP:
2bc8355e-2b17-4196-ac91-f005becc9734 France

7eaae8ea-1b2f-4709-806b-bdc21414ea4c Spain

f8920d39-1ac3-479a-9d2e-ae2a197d8b1e Belgium

b77b1da5-db3e-4acb-a9cd-be77a11b3e60 Germany

1f5e61f7-b5d3-4e76-9f52-acd5eb27c168 Denmark

e6b8640e-67ed-471a-b644-d12895043e0f Germany

c98df397-1e33-4efd-b4bc-52c8c0f80549 Norway

688f0734-039f-48f1-aaf9-a055b573864a Czech Republic

98d14f98-1bcb-4b36-b303-5ff4db1fa6c2 Croatia

13944e2b-de6e-4208-a6c4-382c2229715b Germany

d89516c6-b005-48fd-8a6b-89bcb17daa0a Finland

cd3de073-3e04-4fb2-9b20-881e64d4b0ee Portugal

23c7292e-766b-4c21-ba8c-0356a33294a5 Bulgaria

d9799678-9ecf-41fa-a303-51a87204dda7 France

39fc45c7-ca1d-4903-9cd3-b59135b92517 Greece

da4d7663-a897-4ad0-bc41-1b62b56bca9f Poland

1453923b-03f7-4877-aaa7-e51d31274382 Sweden

de986f1a-5039-4c39-b8ff-490203c33d01 Sweden

7a3f7a54-a19a-4fe8-93d3-4c7e0d931acb Germany

7a45b483-e56f-418a-a68a-4cf3c026b1d6 Germany

72403cba-f9be-49ef-8261-73ed12ab3f72 Netherlands

68ce5e25-0d3f-4720-b660-77062aea7a16 Poland

3e4aaf46-8eba-42cf-990d-9487440d9fa6 Estonia

dba604b0-3f31-4ba8-b18d-72bc15cfa334 Hungary

53ddc9d4-a11b-46e2-b5fc-0fe29a6ef587 Belgium

934ab1d5-1754-4cef-a6b6-4ce297a0b0f5 Hungary

6510f218-2480-44b3-9c94-edfebe6330b0 Poland
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZANPEFAA000A000000XX
EAN:
8015644765910
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
348 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
20 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
23 kg
Package Level 1 EAN:
8015644765910
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0065
Technical
Connecting Capacity:
500 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
100 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC)  50 kA

(380 V AC)  50 kA

(400 V AC)  50 kA

(415 V AC)  50 kA

(440 V AC)  50 kA

(500 V AC)  50 kA

(660 V AC)  50 kA

(690 V AC)  50 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 50 kA

for 3 s 30 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 66 kA

(415 V AC) 66 kA

(440 V AC) 66 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 50 kA
Rated Uninterrupted Current (Iu):
800 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2N 800 Ekip Dip LI 4p WMP
6.3.0.53655