E1.2C 800 Ekip Dip LSI 4p WMP
E1.2C 800 Ekip Dip LSI 4p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 800 Ekip Dip LSI 4p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 800 Ekip Dip LSI 4p WMP
Product ID:
1SDA072732R1
EAN:
8015644765828
Catalog Description:
E1.2C 800 Ekip Dip LSI 4p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2C 800 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 800 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
8fa2e89b-d4ae-4225-8bc5-b575ce2fdf20 China
Simplified SCIP:
c0ac9cdd-33e1-4c2b-9a2e-56974c59c600 Germany

3f81c3bf-62c8-4a4e-a821-8f176c1e6298 France

3e468e04-fc4e-465f-9d69-f89403648002 Finland

024333be-ff02-4365-8468-5577941f7236 Belgium

6fef5195-44a8-46f6-9e28-78673cf5bcea Germany

8f99828d-5063-43f5-9ba8-fa6c7ad8f176 Denmark

80c5e553-1671-4c04-b9ad-20d8c7de6a46 Belgium

93cd1b93-3a2b-4ff1-a5f5-4c8d86615089 Greece

c0cacc51-cd72-4c2b-9974-01b16b04fb8b Norway

cad059a0-763d-48cf-8823-dae774bc14ac Hungary

f6300d11-549c-4935-9d1d-99396fa10ee7 Croatia

1f05fa01-52e1-42a2-a452-bd184237888b Germany

cb73ac39-c276-494a-aa00-8f3f7d75e2f8 Estonia

b2b5387b-f809-4944-96cd-4063b22e6733 Hungary

292890e9-2136-4672-a4cd-d613fe937735 Bulgaria

aa18d6a7-dd77-448a-b292-544ef69fef3d Poland

e99957cf-cb76-48b9-b911-f429c28fb1eb Poland

465d11b0-3987-43f4-998f-dde6d05d8c61 Spain

dd6c30a4-6dce-4e8b-833b-b8e1af3830b5 Portugal

8a2d912d-89c0-4426-993c-8152bbded5f2 Sweden

d6e85da0-88b6-4a51-a662-6fa3e1ab1298 Germany

31585022-7083-4369-b6e8-72e713e44536 Poland

ffab9254-1d32-4c1b-953a-6e89d8a8ce9d Netherlands

ce530039-e44b-4781-81e9-066c7054d1f5 Czech Republic

13ec56e8-9aac-4603-86d7-6c06fcc1a2ef Germany

b37c3fd2-ca6d-4264-8990-18a835027b28 Sweden

f8f581ec-2e1a-4f00-ba9f-a8b47d71a1f8 France
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZACPEFAB000A000000XX
EAN:
8015644765828
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
348 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
20 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
23 kg
Package Level 1 EAN:
8015644765828
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0065
Technical
Connecting Capacity:
500 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
100 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
800 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 800 Ekip Dip LSI 4p WMP
6.3.0.53655