E1.2C 800 Ekip Dip LI 4p WMP
E1.2C 800 Ekip Dip LI 4p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 800 Ekip Dip LI 4p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 800 Ekip Dip LI 4p WMP
Product ID:
1SDA072731R1
EAN:
8015644765811
Catalog Description:
E1.2C 800 Ekip Dip LI 4p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2C 800 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 800 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
89db51e1-3481-4b25-b127-2243b20807e3 Italy
Simplified SCIP:
a2c30630-b625-4709-8b07-afee1b408142 Poland

0138322d-a209-4635-b93d-61710c02a62d Bulgaria

809a1435-0811-45bd-895c-ee95693e19a3 Poland

dd10a732-40eb-4b26-b60e-7b1c98dcff2a Sweden

67015bab-dd6f-48c7-b775-827ac3a147e7 Portugal

0de44caa-8dfc-4e53-a1a8-5bd6dee6467d Greece

6b7d8158-9a74-4834-9431-fee2e39914f3 Spain

1b39e8b8-0949-4d58-ac87-9301cbef649f France

65cd0be4-2eb1-4914-b8cd-089f411d47c9 Sweden

de18b662-a06f-4e77-9049-ea41c021fa97 France

7a09a699-5d85-4e30-b93d-76aafba498b1 Germany

70909a88-1f68-4dfa-b8d6-e6ec6d3f8165 Germany

6a7cc562-f3d1-45f1-9e85-dd43815bca01 Germany

911ce00c-a7bb-4673-aa62-507dd184dea3 Germany

13c4e4fd-86a9-4a10-b0bb-5793dda7638b Denmark

cc1faa66-f781-4d01-a667-fcb243e541a4 Germany

882e7faf-5bae-4ef0-81d2-675641faaf9c Croatia

9da6dc86-b3e8-44e9-95fa-48c407ea8de5 Belgium

1f88ba97-dce0-46a8-9387-7349c9cef4f9 Norway

8e30ca72-2f38-4aad-a7d1-d81d825bdcd7 Finland

3665f609-da5b-4c61-b4a3-c31bee5e60f8 Belgium

841ed5b4-8b33-4b2b-9b08-325e90d7b3d1 Hungary

061174c6-ec99-4160-9cb5-c0d4e6cb9acd Hungary

963918cc-35ab-4ba0-a362-e09d5b2737b5 Poland

042eb42e-1e7d-4ebd-9fcf-ee8bda08dbaf Czech Republic

15c4397e-5743-449c-b724-bf6852a3b739 Netherlands

546eddd4-0a47-4e6e-b629-a79677a4e3b4 Estonia
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZACPEFAA000A000000XX
EAN:
8015644765811
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
348 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
20 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
23 kg
Package Level 1 EAN:
8015644765811
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0065
Technical
Connecting Capacity:
500 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
100 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
800 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 800 Ekip Dip LI 4p WMP
6.3.0.53655