E1.2B 800 Ekip Dip LSI 4p WMP
E1.2B 800 Ekip Dip LSI 4p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2B 800 Ekip Dip LSI 4p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2B 800 Ekip Dip LSI 4p WMP
Product ID:
1SDA072722R1
EAN:
8015644765729
Catalog Description:
E1.2B 800 Ekip Dip LSI 4p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2B 800 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 800 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
f7c79861-0df6-4725-9ffa-d78e8d7eed03 Italy
Simplified SCIP:
e5f53bf3-0805-40a7-ab76-42be4b246705 Germany

a6d41516-e966-4682-aa3a-67c7a0aa70e1 Norway

44bacbd4-b0a4-4d56-b3f3-f12efb54b6bc Germany

ae0ff947-c65e-4ae2-be16-da2cda707efa Germany

de64c4d2-25cd-4117-b773-9b0ef6656fd6 France

52bda0d1-a3a8-4976-8931-e19181cc58f3 Hungary

0b02a5ec-0f24-487c-a3e4-2aeb8fd7d707 Croatia

aac7f154-33c1-485f-8847-da9252f67e29 Czech Republic

a1d257ac-5880-4e28-8d5d-430c9e5fdf82 Portugal

23afedc2-f9de-4fbb-8db3-243bd7d3acdd Finland

52bda0d1-a3a8-4976-8931-e19181cc58f3 Hungary

0f980cf2-c656-4871-bdee-515052e132c2 Germany

23dcd3fe-b58a-4e10-b9b2-c7579153f63c Sweden

af8c4df0-514c-4955-b467-765a2fd4b5c4 Germany

aac7f154-33c1-485f-8847-da9252f67e29 Czech Republic

dfa3fda4-f913-48ce-a738-4442b3a7e323 Belgium

88da8a1e-6f28-48a1-b55f-b4a995c0b6f2 Poland

1c7122b9-4264-425b-bf72-a9218abdd8da Netherlands

31788190-5f5a-46d4-a5a7-43dc74a12061 Poland

2ef1191b-db37-4aed-982a-f3e309ebf4c8 Belgium

95905249-89e6-4bcb-bdf2-817a26983635 Hungary

dfa3fda4-f913-48ce-a738-4442b3a7e323 Belgium

aa322d30-935a-475a-89a7-94d7584f87b9 Spain

a1d257ac-5880-4e28-8d5d-430c9e5fdf82 Portugal

1c7122b9-4264-425b-bf72-a9218abdd8da Netherlands

95905249-89e6-4bcb-bdf2-817a26983635 Hungary

f9d15e6f-fffd-4242-b14b-0fd25a234012 Estonia

aa322d30-935a-475a-89a7-94d7584f87b9 Spain

f9d15e6f-fffd-4242-b14b-0fd25a234012 Estonia

31788190-5f5a-46d4-a5a7-43dc74a12061 Poland

328e49e3-346e-4899-a061-bf2fc55ad80a France

954e6e79-af44-4c08-af91-6418c52625bb Greece

0f980cf2-c656-4871-bdee-515052e132c2 Germany

af8c4df0-514c-4955-b467-765a2fd4b5c4 Germany

328e49e3-346e-4899-a061-bf2fc55ad80a France

d1c0b7ee-7962-4a63-9351-f5facc1334ed Poland

ffe9fa06-80b1-475b-b737-1fb63ff465c5 Sweden

23dcd3fe-b58a-4e10-b9b2-c7579153f63c Sweden

de64c4d2-25cd-4117-b773-9b0ef6656fd6 France

7ce9606b-95a5-414b-8e10-40baf7403c63 Bulgaria

2ef1191b-db37-4aed-982a-f3e309ebf4c8 Belgium

88da8a1e-6f28-48a1-b55f-b4a995c0b6f2 Poland

44bacbd4-b0a4-4d56-b3f3-f12efb54b6bc Germany

d1c0b7ee-7962-4a63-9351-f5facc1334ed Poland

954e6e79-af44-4c08-af91-6418c52625bb Greece

b2c2098a-2e0a-465d-b5c2-7db0a8739d31 Denmark

23afedc2-f9de-4fbb-8db3-243bd7d3acdd Finland

0b02a5ec-0f24-487c-a3e4-2aeb8fd7d707 Croatia

e5f53bf3-0805-40a7-ab76-42be4b246705 Germany

ffe9fa06-80b1-475b-b737-1fb63ff465c5 Sweden

7ce9606b-95a5-414b-8e10-40baf7403c63 Bulgaria

b2c2098a-2e0a-465d-b5c2-7db0a8739d31 Denmark

ae0ff947-c65e-4ae2-be16-da2cda707efa Germany

a6d41516-e966-4682-aa3a-67c7a0aa70e1 Norway
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZABPEFAB000A000000XX
EAN:
8015644765729
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
348 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
20 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
23 kg
Package Level 1 EAN:
8015644765729
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0065
Technical
Connecting Capacity:
500 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
100 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 42 kA

(230 V AC) 42 kA

(380 V AC) 42 kA

(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
800 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
B
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2B 800 Ekip Dip LSI 4p WMP
6.3.0.53655