E1.2N 630 Ekip Dip LI 4p WMP
E1.2N 630 Ekip Dip LI 4p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2N 630 Ekip Dip LI 4p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2N 630 Ekip Dip LI 4p WMP
Product ID:
1SDA072701R1
EAN:
8015644765514
Catalog Description:
E1.2N 630 Ekip Dip LI 4p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2N 630 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 630 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
d95d3b24-fe04-41d5-af11-e2ab4f208526 Italy
Simplified SCIP:
9d5c91c2-c878-43ec-b824-8bb55c771d39 Germany

bb294572-e1ed-4f47-b653-da56162e9a55 Belgium

d72e5ef7-3bc5-4872-93dd-f7c523584350 Sweden

8e8278fe-ff82-4051-8ff5-bddc36bb5c21 Portugal

c15bea94-b77f-4f29-b386-355fad49f9e6 Bulgaria

7501547b-e2c5-4828-a7b3-a7103294206d Czech Republic

d35e36d8-1442-4779-8a8e-052346b32a88 Poland

bb587a9d-ade5-47e3-bbf7-14257ff631f2 Poland

5194ef4d-1e0f-4c0b-9f18-05b64c2a07ff France

2a4525a8-a70c-4279-8dca-7b69be279eed Denmark

23beaa5f-6703-4c13-a361-8820510406eb Germany

d547cc3f-601c-4e55-b00a-5a068ef797c0 Germany

4fda202e-5365-4bf1-9a54-421175c9ec17 Germany

3dc93d4c-6eb3-4590-870c-34300f32e1c6 Croatia

2964b187-4dee-49a5-8a30-bbfa6cfc2ef3 France

cf873d9c-f663-4bbc-9640-b141fe8324c9 Belgium

bf7e2ac6-a60d-4a85-8fbf-1a337c661b65 Germany

0c35d49a-0a91-47ab-8a87-25e56f881501 Greece

bd4ecd2e-38fa-4ed4-8463-e71565cfec28 Netherlands

cddd50d9-1f44-4008-a39d-0c268cce24c2 Finland

7176b43a-6672-437e-8ba7-dbe70ef66c26 Estonia

20efbab6-9d87-46d9-af91-14aa35922fa0 Sweden

37fdef2d-4d59-4e04-992a-13dad522b38b Hungary

771ed70d-632c-4179-8e83-99e43e22c428 Norway

c7c78ae4-e057-422b-b8e5-aaec0fe0de26 Poland

174254bb-940f-4124-bed5-f7fce2359d83 Hungary

caf37929-6f60-4c3c-bdf5-30777b3ba74b Spain
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZANNEEAA000A000000XX
EAN:
8015644765514
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
348 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
20 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
23 kg
Package Level 1 EAN:
8015644765514
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0065
Technical
Connecting Capacity:
400 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
62 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC)  50 kA

(380 V AC)  50 kA

(400 V AC)  50 kA

(415 V AC)  50 kA

(440 V AC)  50 kA

(500 V AC)  50 kA

(660 V AC)  50 kA

(690 V AC)  50 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 50 kA

for 3 s 30 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 66 kA

(415 V AC) 66 kA

(440 V AC) 66 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 50 kA
Rated Uninterrupted Current (Iu):
630 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2N 630 Ekip Dip LI 4p WMP
6.3.0.53655