E1.2C 630 Ekip Dip LSI 4p WMP
E1.2C 630 Ekip Dip LSI 4p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 630 Ekip Dip LSI 4p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 630 Ekip Dip LSI 4p WMP
Product ID:
1SDA072692R1
EAN:
8015644765422
Catalog Description:
E1.2C 630 Ekip Dip LSI 4p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2C 630 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 630 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
5db9272f-d385-4a4a-a0e6-73274e7613b2 Italy
Simplified SCIP:
0f1226c1-f41a-4f2e-bfa0-515f7d893f41 Portugal

5de093d6-ee3d-41e6-9138-4c47574b1665 France

993fc19b-4dd6-45e1-830c-684c00b73b0e Spain

7e12b5cb-5411-4e13-8c7e-14a67b556cf4 Czech Republic

9f657d38-ecb1-4203-a041-dc7cc255f642 Netherlands

eebf67fd-0a62-4cb3-8339-b8db3a65faa5 Belgium

31bfd987-4919-4dd1-9e95-aa936ebf0dfb Germany

3dc9e254-9531-4e1b-8d89-90bfa9ff647f Finland

dc976cc2-678a-4ce8-afe1-9d50a613d579 Germany

30efde1d-d78a-47ad-a9f0-bb5d9bc59120 France

734ba163-b84b-4f28-8e7e-f5a42ae943e8 Germany

ccd26751-4cca-4674-b5f0-2ad4be5bddc2 Sweden

2c345e05-ae64-4942-a306-3b8758294db8 Poland

f02dd98a-a16e-4924-a744-c4eac5eb8eec Hungary

e9cb2724-4b22-4135-b4e5-d5ec11dfe827 Estonia

5c1d9987-3b04-48f1-a427-05ff979808e0 Bulgaria

a61a81e1-9b8c-4283-b53a-e7722bf034d5 Greece

de1c14b6-be38-4055-8095-340bf85f2946 Croatia

b56b248e-b408-469c-a164-21ccacef7828 Denmark

3a1720b8-07b8-41f7-92b4-4b4c2ebc445e Norway

f03f4ed1-7df6-4fa7-be9b-73f6c0330c5e Hungary

ffc92eaa-184e-43f5-8237-52c06560c04a Germany

24724f6d-1d16-4d81-9ee1-3792a31b486c Belgium

663b605c-f9ce-4ca2-9187-21a35482ddd2 Poland

5b1f9e7d-ebf1-40d8-8943-27e5eb1d2f47 Sweden

39197aec-ff2d-4231-a1a6-c4edac890b2d Poland

718b06a3-e3a6-4cdd-8102-f1d32209f5af Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZACNEEAB000A000000XX
EAN:
8015644765422
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
348 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
20 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
23 kg
Package Level 1 EAN:
8015644765422
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0065
Technical
Connecting Capacity:
400 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
62 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
630 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 630 Ekip Dip LSI 4p WMP
6.3.0.53655