E6.2V 6300 Ekip Dip LI 3p WMP
1SDA072651R1
8015644765019
MOVING PART FOR C.BREAKER SACE EMAX2 E6.2V 6300 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 6300 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
Yes
UL 2799 Zero Waste To Landfill Validation available
Lifetime Extension Services are Offered
Design for Closing Resource Loops - Standard EN45555 - 77 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
5db9272f-d385-4a4a-a0e6-73274e7613b2 Italy
Z6VYETAA000A000000XX
1 piece
85362090
803 mm
425 mm
383 mm
120 kg
box 1 piece
515 mm
610 mm
1000 mm
129 kg
SACE Emax 2
Air Circuit Breaker
W
6000 mm²
AC
Ue =< 440 V 2000 cycle
Ue = 500 ... 690 V 2000 cycle
10 cycles per hour
12000 cycle
60 cycles per hour
3P
1550 W
6300 A
acc. to IEC 60947-2 12 kV
AC 1000 V
690 V AC
(220 V AC) 150 kA
(230 V AC) 150 kA
(380 V AC) 150 kA
(400 V AC) 150 kA
(415 V AC) 150 kA
(440 V AC) 150 kA
(500 V AC) 130 kA
(660 V AC) 100 kA
(690 V AC) 100 kA
100 %
for 1 s 100 kA
for 3 s 100 kA
(525 V AC) 130 kA
690 V
M12
Ekip Dip LI
EL
V
IEC
E6.2
Yes, 690V
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
4. Large Equipment (Any External Dimension More Than 50 cm)
V11.1 : 27370409