E6.2V 5000 Ekip Dip LSI 3p WMP

 Loading Images..
No label translation
General Information
Extended Product Type:
E6.2V 5000 Ekip Dip LSI 3p WMP
Product ID:
1SDA072622R1
EAN:
8015644764722
Catalog Description:
E6.2V 5000 Ekip Dip LSI 3p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E6.2V 5000 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 5000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
Environmental Product Declaration - EPD:
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  77 %
Material Compliance
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
Toxic Substances Control Act - TSCA:
SCIP:
5db9272f-d385-4a4a-a0e6-73274e7613b2 Italy (IT)
Simplified SCIP:
7f3be359-1216-4d35-b9d4-eab9cbb290fd Poland (PL)

cc5cb3c7-f20f-4e57-a699-41c96b5a1eef Norway (NO)

de6447a0-df24-4a20-8466-f5f11a930a19 Finland (FI)

de9a0119-6bd3-4d97-a5d3-1e74d280ccf7 Belgium (BE)

8ad28a13-de77-4592-95fd-897a501569c8 Germany (DE)

8b03cfe9-7657-4778-acb1-5e456af5c76a Denmark (DK)

08ff7a7d-f7c4-4a97-ab1f-2f60e52ccc4e Germany (DE)

18044daa-d0c0-4608-bafb-451bb9d8efe4 Croatia (HR)

5ede7a36-3b83-4497-b7e0-ef217691ad89 Czech Republic (CZ)

e5eed5bf-546a-4db4-a608-d4b83c43c056 Poland (PL)

bf55e5c1-47fb-4603-bc85-150f2bba6810 Netherlands (NL)

13fc1439-00ad-45bf-abdd-5ede1ce20a7d Hungary (HU)

7635dc57-155c-4b3b-8d16-637f7a9317ca Estonia (EE)

f49fce99-7561-4c32-880a-478431f7efd7 Greece (GR)

05702ea0-ab49-475f-8469-3cf48dabeb77 Portugal (PT)

8d8d3917-aca7-4875-98c5-244d35793f56 Bulgaria (BG)

64831dac-5718-413a-b2dd-c2a16236b94f Sweden (SE)

55ebef71-4502-4891-8767-e9a15ef09392 Poland (PL)

a940f727-3880-42c1-bdc0-d5e1d498ddaf France (FR)

560d9c18-bf6e-4a6e-b95a-82f0dcbd0d2c Sweden (SE)

f40ef067-0a7a-4928-831d-6affa0d2f0c7 Germany (DE)

6e3f01fd-be03-4be8-9d80-b02a9984a4e1 Germany (DE)

7e9377e0-b60f-471e-982f-360fb85b51c6 France (FR)

1c74a6dc-b960-484a-a4e4-4114d79c6a3d Hungary (HU)

1ac41cb5-8851-4d50-97e5-9a58e2df1d99 Spain (ES)

5b96a5ce-08d7-4ea3-9d9d-b2ed25c73f5d Belgium (BE)

a16503c8-c993-4d7a-9277-704db1bb451b Germany (DE)
Environmental
Environmental Information:
Ordering
Order Code US and Canada:
Z6VXESAB000A000000XX
EAN:
8015644764722
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
803 mm
Product Net Height:
425 mm
Product Net Depth / Length:
383 mm
Product Net Weight:
120 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
515 mm
Package Level 1 Height:
610 mm
Package Level 1 Depth / Length:
1000 mm
Package Level 1 Gross Weight:
129 kg
Package Level 1 EAN:
8015644764722
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
Technical
Current Type:
AC
Electrical Durability:
Ue =< 440 V 3000 cycle

Ue = 500 ... 690 V 2000 cycle

10 cycles per hour
Mechanical Durability:
12000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
850 W
Rated Current (In):
5000 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 150 kA

(230 V AC) 150 kA

(380 V AC) 150 kA

(400 V AC) 150 kA

(415 V AC) 150 kA

(440 V AC) 150 kA

(500 V AC) 130 kA

(660 V AC) 100 kA

(690 V AC) 100 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 100 kA

for 3 s 100 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 150 kA

(415 V AC) 150 kA

(440 V AC) 150 kA

(500 V AC) 130 kA

(525 V AC) 130 kA

(690 V AC) 100 kA
Rated Uninterrupted Current (Iu):
5000 A
Rated Voltage (Ur):
690 V
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
V
Standards:
IEC
Sub-type:
E6.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
CSA Certificate:
CSA Certificate (Intrinsic Safe):
Data Sheet, Technical Information:
Declaration of Conformity - CE:
UL Certificate:
VDE Certificate:
Mechanical Drawings:
Wiring Diagram:
Instructions and Manuals:
External Classifications and Standards
ETIM 8:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
4. Large Equipment (Any External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available