E6.2V 5000 Ekip Dip LSI 3p WMP
E6.2V 5000 Ekip Dip LSI 3p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E6.2V 5000 Ekip Dip LSI 3p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E6.2V 5000 Ekip Dip LSI 3p WMP
Product ID:
1SDA072622R1
EAN:
8015644764722
Catalog Description:
E6.2V 5000 Ekip Dip LSI 3p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E6.2V 5000 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 5000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2364
Environmental Product Declaration - EPD:
9AKK108468A1905
9AKK108468A1913
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  77 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
5db9272f-d385-4a4a-a0e6-73274e7613b2 Italy
Simplified SCIP:
7f3be359-1216-4d35-b9d4-eab9cbb290fd Poland

cc5cb3c7-f20f-4e57-a699-41c96b5a1eef Norway

de6447a0-df24-4a20-8466-f5f11a930a19 Finland

de9a0119-6bd3-4d97-a5d3-1e74d280ccf7 Belgium

8ad28a13-de77-4592-95fd-897a501569c8 Germany

8b03cfe9-7657-4778-acb1-5e456af5c76a Denmark

08ff7a7d-f7c4-4a97-ab1f-2f60e52ccc4e Germany

18044daa-d0c0-4608-bafb-451bb9d8efe4 Croatia

5ede7a36-3b83-4497-b7e0-ef217691ad89 Czech Republic

e5eed5bf-546a-4db4-a608-d4b83c43c056 Poland

bf55e5c1-47fb-4603-bc85-150f2bba6810 Netherlands

13fc1439-00ad-45bf-abdd-5ede1ce20a7d Hungary

7635dc57-155c-4b3b-8d16-637f7a9317ca Estonia

f49fce99-7561-4c32-880a-478431f7efd7 Greece

05702ea0-ab49-475f-8469-3cf48dabeb77 Portugal

8d8d3917-aca7-4875-98c5-244d35793f56 Bulgaria

64831dac-5718-413a-b2dd-c2a16236b94f Sweden

55ebef71-4502-4891-8767-e9a15ef09392 Poland

a940f727-3880-42c1-bdc0-d5e1d498ddaf France

560d9c18-bf6e-4a6e-b95a-82f0dcbd0d2c Sweden

f40ef067-0a7a-4928-831d-6affa0d2f0c7 Germany

6e3f01fd-be03-4be8-9d80-b02a9984a4e1 Germany

7e9377e0-b60f-471e-982f-360fb85b51c6 France

1c74a6dc-b960-484a-a4e4-4114d79c6a3d Hungary

1ac41cb5-8851-4d50-97e5-9a58e2df1d99 Spain

5b96a5ce-08d7-4ea3-9d9d-b2ed25c73f5d Belgium

a16503c8-c993-4d7a-9277-704db1bb451b Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z6VXESAB000A000000XX
EAN:
8015644764722
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
803 mm
Product Net Height:
425 mm
Product Net Depth / Length:
383 mm
Product Net Weight:
120 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
515 mm
Package Level 1 Height:
610 mm
Package Level 1 Depth / Length:
1000 mm
Package Level 1 Gross Weight:
129 kg
Package Level 1 EAN:
8015644764722
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0237
Technical
Connecting Capacity:
5000 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 3000 cycle

Ue = 500 ... 690 V 2000 cycle

10 cycles per hour
Mechanical Durability:
12000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
850 W
Rated Current (In):
5000 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 150 kA

(230 V AC) 150 kA

(380 V AC) 150 kA

(400 V AC) 150 kA

(415 V AC) 150 kA

(440 V AC) 150 kA

(500 V AC) 130 kA

(660 V AC) 100 kA

(690 V AC) 100 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 100 kA

for 3 s 100 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 150 kA

(415 V AC) 150 kA

(440 V AC) 150 kA

(500 V AC) 130 kA

(525 V AC) 130 kA

(690 V AC) 100 kA
Rated Uninterrupted Current (Iu):
5000 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
V
Standards:
IEC
Sub-type:
E6.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5544
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH001060R0105&#160;
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH001000R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
4. Large Equipment (Any External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E6.2V 5000 Ekip Dip LSI 3p WMP
6.3.0.53655