E1.2C 1600 Ekip Dip LI 3p WMP
E1.2C 1600 Ekip Dip LI 3p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 1600 Ekip Dip LI 3p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 1600 Ekip Dip LI 3p WMP
Product ID:
1SDA072221R1
EAN:
8015644760717
Catalog Description:
E1.2C 1600 Ekip Dip LI 3p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2C 1600 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 1600 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
db963041-0b5f-4fbf-9732-72373e7d01bc Italy
Simplified SCIP:
82e28a42-5ee9-4664-bc97-34c57bc1170f Germany

516f8cdb-1e52-49fe-9d92-bcd60f6359a1 Poland

b6dd9043-fcde-464b-a7b0-bf20490cdb0c Poland

07f0cc50-936b-4311-9730-d3c2c2841cda Czech Republic

086a6eda-3e3e-4c3a-8b46-5bf87693bc22 Portugal

07add197-52b2-4190-bbdb-c08fc89cf30c Bulgaria

8e6dbbc9-1357-4929-a2b0-c7f324b2543e Sweden

fa1e6d1b-6482-4c97-adde-370326165dde Belgium

b83eb728-6f95-448d-bc9d-c8dea752c1a0 Spain

70f9e7c9-243b-4ad7-90d2-f7e034729b42 Hungary

e7ddd871-49d4-4878-9b0e-e73199b42db3 Poland

52ca09bd-46ca-4ef9-94de-a3b84c7136b5 Norway

f3ea1491-4bbc-494b-aa65-3ac22aa2dbec Germany

ac41343b-e4b8-488f-8870-bc40599b81d5 Croatia

0049aa51-ba89-4c5a-8ba6-0f1f33ccd576 Germany

ea4a85b9-07fc-4e7e-abe1-228c038d56c6 Germany

b74db57b-6d4a-4263-8b97-ac79f228d5d2 Germany

e4610b46-c16b-4abb-84fc-a7cf915d97fe Denmark

fefa0613-8212-4579-b97b-37bc963a153e Belgium

2e9c2fb8-f428-4aae-b7df-b2ed68659b15 Estonia

cbbe2aa1-898d-4b7d-ab59-0bdb4fd00abd Netherlands

09dbe8a3-862f-4f5a-8927-d17c9c5a2757 Finland

e3edfea4-1427-4762-b495-a8820818adf0 Greece

a2a925bc-4e11-4fa8-b27e-11ad24eabb81 France

51458665-f47c-428d-9979-87c84ab80cb5 Sweden

e8116ff8-fdb9-4ed6-8779-86810ef1f2cb France

ddbc78f1-2249-45e1-9c6a-8e3020c08d28 Hungary
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1CSEJAA000A000000XX
EAN:
8015644760717
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
278 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
18 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
20 kg
Package Level 1 EAN:
8015644760717
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0024
Technical
Current Type:
AC
Electrical Durability:
Ue =< 440 V 3000 cycle

Ue = 500 ... 690 V 6500 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
400 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1600 A
Rated Voltage (Ur):
690 V
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 1600 Ekip Dip LI 3p WMP
6.3.0.53655