E1.2B 1600 Ekip Dip LSI 3p WMP
E1.2B 1600 Ekip Dip LSI 3p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2B 1600 Ekip Dip LSI 3p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2B 1600 Ekip Dip LSI 3p WMP
Product ID:
1SDA072212R1
EAN:
8015644760625
Catalog Description:
E1.2B 1600 Ekip Dip LSI 3p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2B 1600 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 1600 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
76c46619-ce70-40db-8216-015055ae0737 Italy
Simplified SCIP:
e3f314f1-a49c-44b9-a0f8-07b83ca65df0 Hungary

6665d440-4bd0-48a2-96f1-61440f3d2cef Germany

7a080780-0912-4f1f-b294-2dfa75b4b780 Germany

d51c8b39-1b6f-4747-bc8f-07953c4f490f Bulgaria

8615d38f-b558-462c-987a-3e50f694c1c5 Portugal

e3f314f1-a49c-44b9-a0f8-07b83ca65df0 Hungary

62c4a5b3-6fbb-4814-aa0d-a1ab4e1300e8 Croatia

a64d7302-d339-449a-8eb9-e159dbb64179 Sweden

422b49a8-f244-4908-9021-ee99fac55def Czech Republic

51c91b53-33b9-4951-bce1-9c3f194fef10 Norway

6edc935e-4b1c-4fae-b5a4-cb928b4da2c7 France

422b49a8-f244-4908-9021-ee99fac55def Czech Republic

516b67a9-3ae3-4304-a011-4a8d79006ac9 Finland

318fba27-0e1e-47de-b714-c39f9d187ebf France

e000a2dc-33d5-42f6-9602-a842904a1aec Hungary

7a80bcc2-ffbb-4bad-8559-29eb2d1ea951 Spain

55850459-c539-4289-9e66-79992e747e39 Belgium

11c37535-1dcc-4678-a704-a2832dc696f8 Denmark

5ed9c6a5-7772-4c77-bc9e-0b0e085af61c Germany

2faeb605-1a5f-46e5-9f6e-04b5ed933d56 Sweden

516b67a9-3ae3-4304-a011-4a8d79006ac9 Finland

8615d38f-b558-462c-987a-3e50f694c1c5 Portugal

51c91b53-33b9-4951-bce1-9c3f194fef10 Norway

c833cc95-df64-4654-b0e5-839bac8eed4e Germany

d51c8b39-1b6f-4747-bc8f-07953c4f490f Bulgaria

0ffbe236-dd8e-46d4-8f29-232971677a76 Estonia

04e1f526-d429-4b39-9701-e826184ba1e2 Poland

5bd5969e-bbf5-41e8-9abd-5972b2e0add3 Greece

318fba27-0e1e-47de-b714-c39f9d187ebf France

e000a2dc-33d5-42f6-9602-a842904a1aec Hungary

b6554562-cee8-4cc2-897d-bda9876c7a94 Netherlands

0ffbe236-dd8e-46d4-8f29-232971677a76 Estonia

7a80bcc2-ffbb-4bad-8559-29eb2d1ea951 Spain

2faeb605-1a5f-46e5-9f6e-04b5ed933d56 Sweden

734d3f50-4f6b-45a3-9f51-e0aa7a423b76 Germany

bbf539fa-aa6e-464f-833c-291ed8760246 Poland

6edc935e-4b1c-4fae-b5a4-cb928b4da2c7 France

a64d7302-d339-449a-8eb9-e159dbb64179 Sweden

6665d440-4bd0-48a2-96f1-61440f3d2cef Germany

7a080780-0912-4f1f-b294-2dfa75b4b780 Germany

04e1f526-d429-4b39-9701-e826184ba1e2 Poland

b6554562-cee8-4cc2-897d-bda9876c7a94 Netherlands

42ef1353-9a10-4a2b-be0a-a1f89ccbbcae Poland

bbf539fa-aa6e-464f-833c-291ed8760246 Poland

c833cc95-df64-4654-b0e5-839bac8eed4e Germany

42ef1353-9a10-4a2b-be0a-a1f89ccbbcae Poland

e9c073b6-6bdb-4b1e-8cad-3650bfc09e84 Belgium

62c4a5b3-6fbb-4814-aa0d-a1ab4e1300e8 Croatia

5bd5969e-bbf5-41e8-9abd-5972b2e0add3 Greece

11c37535-1dcc-4678-a704-a2832dc696f8 Denmark

734d3f50-4f6b-45a3-9f51-e0aa7a423b76 Germany

5ed9c6a5-7772-4c77-bc9e-0b0e085af61c Germany

55850459-c539-4289-9e66-79992e747e39 Belgium

e9c073b6-6bdb-4b1e-8cad-3650bfc09e84 Belgium
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1BSEJAB000A000000XX
EAN:
8015644760625
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
278 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
18 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
20 kg
Package Level 1 EAN:
8015644760625
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0024
Technical
Current Type:
AC
Electrical Durability:
Ue =< 440 V 3000 cycle

Ue = 500 ... 690 V 6500 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
400 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 42 kA

(230 V AC) 42 kA

(380 V AC) 42 kA

(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1600 A
Rated Voltage (Ur):
690 V
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
B
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2B 1600 Ekip Dip LSI 3p WMP
6.3.0.53655