E1.2C 1000 Ekip Dip LSI 3p WMP
E1.2C 1000 Ekip Dip LSI 3p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 1000 Ekip Dip LSI 3p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 1000 Ekip Dip LSI 3p WMP
Product ID:
1SDA072142R1
EAN:
8015644759926
Catalog Description:
E1.2C 1000 Ekip Dip LSI 3p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2C 1000 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 1000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
a3207ab2-28a7-4866-9b92-886fed3e1d9d Italy
Simplified SCIP:
aa1e33ad-89ae-4031-8c70-228b53ab4131 Spain

bc06a13f-20dd-4064-bd30-a72c2245b502 Estonia

952c8085-6550-4ff6-b037-fa087a42631b Netherlands

0934b1fe-5414-403b-a4c6-f8789d02b496 Hungary

3df4ab09-2e35-4819-b05d-8284985d590b Greece

6e41b0b8-6b69-4a16-8284-f60b3d481110 Poland

806b9080-cd69-4f76-9509-0f05d6f396d3 Sweden

cd200950-7312-46aa-820f-0132def6015f Germany

cf9a61de-31e5-4a2a-8631-fb756c94d5de Germany

10530daa-cbcf-40e6-831f-9e7a8b039c20 France

9e336fa8-00bf-45fe-933c-7ba75d6946ba France

b8b8655f-8b00-404c-897a-fe5273ce8820 Sweden

0af915a5-cbcf-421e-ab26-5cdba9975dd2 Poland

4e949a95-1f14-4042-95ba-da2f80a6c6c5 Portugal

0934b1fe-5414-403b-a4c6-f8789d02b496 Hungary

08f0918a-2d8d-4a7d-b215-db9c56336efe Belgium

aa1e33ad-89ae-4031-8c70-228b53ab4131 Spain

b8b8655f-8b00-404c-897a-fe5273ce8820 Sweden

90dacdac-9590-408e-a90b-670d96c3a597 Germany

855fcb50-4ebd-43aa-8706-1064289ead28 Denmark

eb924160-6cbc-41d2-9e07-a9c47663a1f6 Germany

0e3cc9a5-cca2-454e-8bd8-b51e4a947ccd Bulgaria

89707c20-add8-4e52-bba1-c24edf43e6c7 Norway

10530daa-cbcf-40e6-831f-9e7a8b039c20 France

eb924160-6cbc-41d2-9e07-a9c47663a1f6 Germany

daf6f7d4-3380-4436-be8f-6a699ea8c227 Belgium

d1677c04-085b-44b5-a090-d59164834ed0 Finland

f70b38df-913c-4587-911b-33ac861202b2 Croatia

0af915a5-cbcf-421e-ab26-5cdba9975dd2 Poland

e3a2df8c-4f4d-4df9-a40d-4a7b2252b248 Poland

c41db2a6-421f-46d6-a4e2-4ac271bd9929 Germany

5d76c788-d486-4c54-9dc3-60a1d92df86b Hungary

4e949a95-1f14-4042-95ba-da2f80a6c6c5 Portugal

d1677c04-085b-44b5-a090-d59164834ed0 Finland

f70b38df-913c-4587-911b-33ac861202b2 Croatia

1334f757-79d9-4f90-8738-51f9d3b51220 Czech Republic

9e336fa8-00bf-45fe-933c-7ba75d6946ba France

3df4ab09-2e35-4819-b05d-8284985d590b Greece

855fcb50-4ebd-43aa-8706-1064289ead28 Denmark

bc06a13f-20dd-4064-bd30-a72c2245b502 Estonia

c41db2a6-421f-46d6-a4e2-4ac271bd9929 Germany

90dacdac-9590-408e-a90b-670d96c3a597 Germany

89707c20-add8-4e52-bba1-c24edf43e6c7 Norway

1334f757-79d9-4f90-8738-51f9d3b51220 Czech Republic

0e3cc9a5-cca2-454e-8bd8-b51e4a947ccd Bulgaria

cf9a61de-31e5-4a2a-8631-fb756c94d5de Germany

cd200950-7312-46aa-820f-0132def6015f Germany

5d76c788-d486-4c54-9dc3-60a1d92df86b Hungary

806b9080-cd69-4f76-9509-0f05d6f396d3 Sweden

e3a2df8c-4f4d-4df9-a40d-4a7b2252b248 Poland

6e41b0b8-6b69-4a16-8284-f60b3d481110 Poland

952c8085-6550-4ff6-b037-fa087a42631b Netherlands

daf6f7d4-3380-4436-be8f-6a699ea8c227 Belgium

08f0918a-2d8d-4a7d-b215-db9c56336efe Belgium
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1CQEGAB000A000000XX
EAN:
8015644759926
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
278 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
18 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
20 kg
Package Level 1 EAN:
8015644759926
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0024
Technical
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
156 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1000 A
Rated Voltage (Ur):
690 V
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 1000 Ekip Dip LSI 3p WMP
6.3.0.53655