E1.2C 1000 Ekip Dip LI 3p WMP
E1.2C 1000 Ekip Dip LI 3p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 1000 Ekip Dip LI 3p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 1000 Ekip Dip LI 3p WMP
Product ID:
1SDA072141R1
EAN:
8015644759919
Catalog Description:
E1.2C 1000 Ekip Dip LI 3p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2C 1000 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 1000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
d5919f2c-3f96-4512-abdc-ebe14565f9c8 India
Simplified SCIP:
061e6d87-c4ce-4d0c-ab6b-22d547078afd Portugal

10115ebf-d2cd-4646-a662-85e972ed8d5c Germany

130443d0-2ab6-4bce-81de-812bb8042801 Sweden

b8f9ea37-ecd7-48f8-84dc-a30fdeb83859 France

dc5761f9-2530-4a4d-8d5c-55510d4c32e2 Bulgaria

859c0927-4a53-488e-9b11-3b2cc826d50d France

4893282b-392a-4054-9ba3-92e4fed906e7 Germany

d3161e6e-c37c-4f07-9a56-f008532c06e8 Sweden

d627bfd2-f8d6-4e12-9222-66743e910da3 Poland

afd53eb3-ad17-43ab-8873-8e28965175f7 Greece

b171380a-6c25-45c8-9b28-8dd44281d427 Spain

fa4e7a52-a06d-4ce8-81d9-47b3f095bf77 Belgium

cb791cc1-687a-4dc5-888a-064c7ad456b3 Estonia

1b07f491-efc3-4fe3-9b97-3c2ae4d70cb2 Czech Republic

5ebd8118-8f40-4e21-ab7c-ded446911c0f Croatia

db466c76-1652-4e33-b065-f245239fb0ce Netherlands

61be5cc6-02f8-46d2-ae29-68ec0496267e Hungary

53335bdd-c990-4f1b-953d-8e86f444da61 Hungary

23a63d8d-cf74-487a-b94a-cfd3e56ace21 Poland

0a9a8ad8-0782-4fec-a0af-834c5f8a9dfd Poland

ad892e4a-2761-41fb-93b4-d5f0cd11ada1 Germany

1bdfeab5-7cdb-4674-8772-996859e398d3 Finland

5db58c6b-1ab2-4a94-b166-a19b7afbfdc5 Belgium

14092b33-7ab5-496b-86fa-7a0674c89ea8 Norway

e10a93a9-f0c5-484e-b7a4-e9fb709bc198 Germany

0f8669b8-2160-4fef-8dbc-24f571f71973 Denmark

7286d6fe-66a1-4162-b6e1-2bda0f76c4a0 Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1CQEGAA000A000000XX
EAN:
8015644759919
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
278 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
18 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
20 kg
Package Level 1 EAN:
8015644759919
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0024
Technical
Connecting Capacity:
1000 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
156 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1000 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 1000 Ekip Dip LI 3p WMP
6.3.0.53655