E1.2B 1000 Ekip Dip LSI 3p WMP
E1.2B 1000 Ekip Dip LSI 3p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2B 1000 Ekip Dip LSI 3p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2B 1000 Ekip Dip LSI 3p WMP
Product ID:
1SDA072132R1
EAN:
8015644759827
Catalog Description:
E1.2B 1000 Ekip Dip LSI 3p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2B 1000 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 1000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
a62df1c2-d3f0-4b8b-be72-5ee5ab5a5717 Italy
Simplified SCIP:
fb12e75b-347a-4a7d-8ba7-27a8b6e6e636 Germany

d23e68a3-c6d5-411d-ba99-b34bc5594823 Bulgaria

31565003-f404-43ed-9f86-9975594a846d Portugal

ce744ae3-3b13-4c5b-bc85-9e218077f230 Poland

baf3a315-d833-4a55-ac2c-f96ad5e98ec3 Sweden

4a88f3e0-d5b1-4b10-9ec4-735e28a8dc48 Hungary

fc76644c-b6da-48bf-beba-530f1e12551a Sweden

ae39e0d4-449e-4cd7-9ca3-b2fc7f318ea7 Belgium

6f1483f1-314c-4d42-8df8-6072827422c9 Croatia

d6ff0687-7e54-4370-8eb7-05538e7b0142 Finland

19cf89af-1d13-4b2b-9937-9979d7d7c59f France

7012e627-4bd4-423b-88b7-2e84f9d59ef2 Germany

da67eb6a-6d2f-4693-8448-ef0c852560c3 Denmark

b45d2d87-ffed-491c-9a90-165a86004142 Norway

77c6200a-760b-43d7-9bec-d5e116e04357 Poland

d5ad702a-f321-432b-a91b-7d335581db66 Czech Republic

a0782129-5f5a-4ded-aead-a4ca6120e741 Germany

a760b844-35f5-498c-b0ca-e1d401cfaa8e Germany

653ea291-7e83-4bf8-ae8b-731df659ce96 Germany

4535464f-48af-4df8-ad31-9b62192eda60 Poland

ca628a74-d9d0-4fc7-906e-3b44920dc50c Hungary

8b8f6bd8-8b3f-472d-9b9d-7929fe9cc397 France

56e0ccf8-bb85-4ef6-9005-00f47ae950bc Spain

7b5e0f27-fb9d-4178-9cac-1f6d017cfbd7 Belgium

142c3d8d-8335-4a7f-ad6e-3be15b9625c3 Netherlands

36d4df87-5b07-4971-88a2-3f4972bf3a12 Greece

384eb336-c866-4eef-a090-0b1db1f5743d Estonia
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1BQEGAB000A000000XX
EAN:
8015644759827
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
278 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
18 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
20 kg
Package Level 1 EAN:
8015644759827
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0024
Technical
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
156 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 42 kA

(230 V AC) 42 kA

(380 V AC) 42 kA

(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1000 A
Rated Voltage (Ur):
690 V
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
B
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2B 1000 Ekip Dip LSI 3p WMP
6.3.0.53655