E1.2N 800 Ekip Dip LSI 3p WMP

 Loading Images..
No label translation
General Information
Extended Product Type:
E1.2N 800 Ekip Dip LSI 3p WMP
Product ID:
1SDA072112R1
EAN:
8015644759629
Catalog Description:
E1.2N 800 Ekip Dip LSI 3p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2N 800 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 800 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
Environmental Product Declaration - EPD:
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
Toxic Substances Control Act - TSCA:
SCIP:
f08bc33c-e8d9-4c4f-84a4-602627d5f11e Italy (IT)
Simplified SCIP:
c3266a4b-c9ea-4348-aeb8-94f4eb4938c5 Germany (DE)

b64b4368-d29b-4477-a673-ff6df384cc49 Belgium (BE)

c12733f2-c2f3-4b5e-acbb-131f462e9bb2 Spain (ES)

a6b6092c-a372-479a-b2d2-a8f6a561c947 Hungary (HU)

6871a945-b345-4099-9595-cff3253755cc France (FR)

00dc2073-ab18-47c6-9f64-09ffd3f66eff Croatia (HR)

8a169f00-12a5-42f6-9f1c-27110a0099ad Germany (DE)

37554978-a0be-4ab3-afbc-b03b00565a29 Germany (DE)

f79d718f-532c-486f-b49c-50a2cadf9901 Germany (DE)

ebf7b75d-b141-4176-934d-5b5bef06d35c Denmark (DK)

40181ee2-9665-4fe9-854e-239b2951491f Germany (DE)

6003e63a-9014-452e-a042-695592899660 Belgium (BE)

6c153c04-e52e-4034-a9d0-6329b2bf4a4c Sweden (SE)

176e2d4d-9705-424e-a29e-bbea434172d2 Finland (FI)

af7c8ace-99ca-4fdc-9d44-be874bf720f1 Greece (GR)

3a3fb900-a09f-4ed8-862d-44da8a3791d3 Estonia (EE)

3bfbe9ac-2ef3-4ff4-8134-0ad8a104c427 Netherlands (NL)

e484b557-ab6d-420e-b388-def0a9b0fb0d France (FR)

7b29438f-000d-4ed2-9689-7cb01fc20b01 Poland (PL)

9e23fe15-c062-4279-b277-5efb1d5e1dc4 Hungary (HU)

5402e639-8158-44fa-be35-51535394d6dd Norway (NO)

ac61f0eb-a2f3-44df-b38a-24d21a95a5de Czech Republic (CZ)

c0a9b418-cca9-4ea3-a1d5-6246b87f7028 Poland (PL)

71a4ef5c-cfac-43b4-9c47-b96e3ae6144e Poland (PL)

dcc42976-1618-4c3d-a832-2445196b6c1e Bulgaria (BG)

5999a5e1-8e29-4e6b-ac2b-7829c51abe99 Portugal (PT)

13d54a73-ee58-4675-97f0-e68a3d84a8a0 Sweden (SE)
Environmental
Environmental Information:
Ordering
Order Code US and Canada:
Z1NPEFAB000A000000XX
EAN:
8015644759629
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
278 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
18 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
20 kg
Package Level 1 EAN:
8015644759629
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
Technical
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
100 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 66 kA

(230 V AC) 66 kA

(380 V AC) 66 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 50 kA

(660 V AC) 50 kA

(690 V AC) 50 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 50 kA

for 3 s 30 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 66 kA

(415 V AC) 66 kA

(440 V AC) 66 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 50 kA
Rated Uninterrupted Current (Iu):
800 A
Rated Voltage (Ur):
690 V
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
CSA Certificate:
CSA Certificate (Intrinsic Safe):
Data Sheet, Technical Information:
Declaration of Conformity - CE:
UL Certificate:
VDE Certificate:
Mechanical Drawings:
Wiring Diagram:
Instructions and Manuals:
External Classifications and Standards
ETIM 8:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available