E1.2N 800 Ekip Dip LSI 3p WMP
E1.2N 800 Ekip Dip LSI 3p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2N 800 Ekip Dip LSI 3p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2N 800 Ekip Dip LSI 3p WMP
Product ID:
1SDA072112R1
EAN:
8015644759629
Catalog Description:
E1.2N 800 Ekip Dip LSI 3p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2N 800 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 800 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
f08bc33c-e8d9-4c4f-84a4-602627d5f11e Italy
Simplified SCIP:
c3266a4b-c9ea-4348-aeb8-94f4eb4938c5 Germany

b64b4368-d29b-4477-a673-ff6df384cc49 Belgium

c12733f2-c2f3-4b5e-acbb-131f462e9bb2 Spain

a6b6092c-a372-479a-b2d2-a8f6a561c947 Hungary

6871a945-b345-4099-9595-cff3253755cc France

00dc2073-ab18-47c6-9f64-09ffd3f66eff Croatia

8a169f00-12a5-42f6-9f1c-27110a0099ad Germany

37554978-a0be-4ab3-afbc-b03b00565a29 Germany

f79d718f-532c-486f-b49c-50a2cadf9901 Germany

ebf7b75d-b141-4176-934d-5b5bef06d35c Denmark

40181ee2-9665-4fe9-854e-239b2951491f Germany

6003e63a-9014-452e-a042-695592899660 Belgium

6c153c04-e52e-4034-a9d0-6329b2bf4a4c Sweden

176e2d4d-9705-424e-a29e-bbea434172d2 Finland

af7c8ace-99ca-4fdc-9d44-be874bf720f1 Greece

3a3fb900-a09f-4ed8-862d-44da8a3791d3 Estonia

3bfbe9ac-2ef3-4ff4-8134-0ad8a104c427 Netherlands

e484b557-ab6d-420e-b388-def0a9b0fb0d France

7b29438f-000d-4ed2-9689-7cb01fc20b01 Poland

9e23fe15-c062-4279-b277-5efb1d5e1dc4 Hungary

5402e639-8158-44fa-be35-51535394d6dd Norway

ac61f0eb-a2f3-44df-b38a-24d21a95a5de Czech Republic

c0a9b418-cca9-4ea3-a1d5-6246b87f7028 Poland

71a4ef5c-cfac-43b4-9c47-b96e3ae6144e Poland

dcc42976-1618-4c3d-a832-2445196b6c1e Bulgaria

5999a5e1-8e29-4e6b-ac2b-7829c51abe99 Portugal

13d54a73-ee58-4675-97f0-e68a3d84a8a0 Sweden
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1NPEFAB000A000000XX
EAN:
8015644759629
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
278 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
18 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
20 kg
Package Level 1 EAN:
8015644759629
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0024
Technical
Connecting Capacity:
500 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
100 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC)  50 kA

(380 V AC)  50 kA

(400 V AC)  50 kA

(415 V AC)  50 kA

(440 V AC)  50 kA

(500 V AC)  50 kA

(660 V AC)  50 kA

(690 V AC)  50 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 50 kA

for 3 s 30 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 66 kA

(415 V AC) 66 kA

(440 V AC) 66 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 50 kA
Rated Uninterrupted Current (Iu):
800 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2N 800 Ekip Dip LSI 3p WMP
6.3.0.53655