E1.2C 800 Ekip Dip LI 3p WMP
E1.2C 800 Ekip Dip LI 3p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 800 Ekip Dip LI 3p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 800 Ekip Dip LI 3p WMP
Product ID:
1SDA072101R1
EAN:
8015644759513
Catalog Description:
E1.2C 800 Ekip Dip LI 3p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2C 800 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 800 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
00481da2-8021-42e3-a155-3564d0c07083 China
Simplified SCIP:
a47de024-2565-4a5f-a4f8-117d68fbd0f4 Germany

6c66c0b3-01c2-4f6f-8143-0974d49ba7ee Denmark

37db113c-daf0-48ca-a990-d076c3d1e9c4 Germany

212974c8-a825-48d8-be67-c10acc1281c5 Estonia

d5972a58-71b4-4025-9739-4f9824a7392b Sweden

4079f4ba-6b0e-41d5-9ed6-1a0887c6e71a France

d9582723-dd16-4c72-9a37-75bdca91302b Greece

9a6d35f4-8784-43cd-948b-5f48d207bd97 Spain

71b9f2a8-5209-4e73-8455-2fa9792e6082 Portugal

d12012e5-063f-41c7-bd36-090e0f67e0a8 Bulgaria

2919a714-c145-4ce4-8bf2-6a8eddd776fe Sweden

74ec9478-ddb6-4075-9b01-77950e83433c Poland

e8a5570e-5646-4eb2-9010-5f5a5bf9aefd Germany

fe034484-c71a-4558-8856-7f4fe8f6e601 Germany

c50d148e-db89-4327-9e37-e3427559fe93 France

402b8139-0a06-47c8-ab0a-f92c97e3d89a Hungary

76e1f4fd-ebe7-4850-a036-85e21ee46959 Poland

c78dd83b-ba2c-4dda-9f3b-e3e9ea9e1262 Netherlands

25ae465b-f371-427e-a9a7-2da1ef9644ac Croatia

52b52d9e-eee3-431f-97cc-4adc1c907299 Czech Republic

3ae27e78-2504-41fc-9530-11600eac603d Belgium

60ae9838-0a3b-4f0e-a0c6-3ed4d12f9d94 Finland

e0d25b9f-230b-4b11-8843-63c395f49ef0 Hungary

cd203d8d-1ec2-4af8-8879-f7605bfe59d9 Germany

0db7ed48-8248-4f79-99e8-35c24f87f8d5 Belgium

32116ee0-6c69-44ff-b1f0-3e5849d85258 Norway

9dd32509-25c1-4e76-baee-eebae7ea39a5 Poland
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1CPEFAA000A000000XX
EAN:
8015644759513
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
278 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
18 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
20 kg
Package Level 1 EAN:
8015644759513
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0024
Technical
Connecting Capacity:
500 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
100 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
800 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 800 Ekip Dip LI 3p WMP
6.3.0.53655