E1.2B 800 Ekip Dip LI 3p WMP
E1.2B 800 Ekip Dip LI 3p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2B 800 Ekip Dip LI 3p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2B 800 Ekip Dip LI 3p WMP
Product ID:
1SDA072091R1
EAN:
8015644759414
Catalog Description:
E1.2B 800 Ekip Dip LI 3p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2B 800 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 800 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
097343df-bbba-4ce8-ac3f-ab62f6a05620 India
Simplified SCIP:
2980f5d0-abb9-457d-b763-4ba00867b224 Poland

2b91f76f-0045-4ab8-95ff-4be3062f2d14 Germany

c178b018-8239-4099-b637-8b0492d59dc2 Finland

6bfb8e4d-3e93-4030-8218-562007ad40d6 Poland

7c1b2248-b403-4149-a5e9-4c4c13cc72c8 Czech Republic

ac6ef6e1-99da-421d-92ad-e9837342213a Croatia

33e5164a-fd01-498c-88b7-f5b515e562a9 Hungary

0bf67222-91d2-431b-b66b-b5ed08cb346f Netherlands

abb04e4e-d5b8-400c-842e-07ab7b007747 Hungary

4085dfa5-2cf9-4087-8f7b-3fc1484466af Belgium

9a4bd036-5995-45c2-a2d4-71fb56b0bb30 Spain

f54f28af-70b1-4db6-b77d-7c1f42a7d496 Germany

3357594b-e4d6-49f8-a200-8b77fd670482 Germany

85811f32-29e9-4703-921b-d9002c6df0cb Sweden

6b4a62fd-ae34-48a2-8bd6-6b31bc18a6fa Bulgaria

1a7d8e9b-9653-4c92-8188-5bc37ac695f4 France

96822d14-eec1-4102-ac95-f09cd8933bfa Portugal

e11126d4-176e-401b-aa27-f6b43ccfa140 France

07637d43-29a2-44c8-9762-0b35fa343991 Sweden

acc0389a-927c-4de3-b373-d0c5b24e3866 Poland

2113d087-ca50-48f5-ba90-759aa5e7d579 Greece

c9470b07-54e4-4d12-90cd-bd38661fdf3c Estonia

2ad4230f-3aa1-41c3-8619-04f262454165 Denmark

66b2a153-c500-4dfd-bffe-6b6e77ffa9ec Germany

61b9ea58-fd9a-481a-b940-3f22fb2bbdd4 Norway

641c545d-2d00-452c-b707-02a1d3480a0c Belgium

f0950393-8819-4dad-8ccd-df36d507957f Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1BPEFAA000A000000XX
EAN:
8015644759414
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
278 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
18 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
20 kg
Package Level 1 EAN:
8015644759414
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0024
Technical
Connecting Capacity:
500 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
100 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 42 kA

(230 V AC) 42 kA

(380 V AC) 42 kA

(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
800 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
B
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2B 800 Ekip Dip LI 3p WMP
6.3.0.53655