E1.2N 630 Ekip Dip LI 3p WMP
E1.2N 630 Ekip Dip LI 3p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2N 630 Ekip Dip LI 3p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2N 630 Ekip Dip LI 3p WMP
Product ID:
1SDA072071R1
EAN:
8015644759216
Catalog Description:
E1.2N 630 Ekip Dip LI 3p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2N 630 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 630 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
6bb6b84c-206e-42cd-9f25-d5c700e7dc0a Italy
Simplified SCIP:
734c164f-9901-4a17-a6b3-918b01604941 Sweden

022083f7-66f1-4d9a-a1f9-e47e7fdbbaaa Finland

f159c5d6-ac62-4b64-9075-cdd906addc8e Germany

5e49a6b2-b435-4649-8c98-e762c9aa78c7 Denmark

414bd0bc-2531-4574-acc7-9c350a4c912b Bulgaria

240580a1-e540-41ae-abe4-6e3b7383ae7a Germany

159ddcf7-996b-473e-8d61-09f54da6dc4a Norway

963e8816-be31-402d-9186-1644983adf67 Belgium

ed469086-9c63-4103-a9bf-9774c764dedd Belgium

240580a1-e540-41ae-abe4-6e3b7383ae7a Germany

75f9905a-d0b5-47ed-93fd-5f7934312b38 Germany

963e8816-be31-402d-9186-1644983adf67 Belgium

a416b5c4-430b-4a41-af4d-a2b04cd74a78 Croatia

75f9905a-d0b5-47ed-93fd-5f7934312b38 Germany

f159c5d6-ac62-4b64-9075-cdd906addc8e Germany

95932c06-3ee6-4f29-b3f8-3c2ddf2dc0a5 Poland

5e49a6b2-b435-4649-8c98-e762c9aa78c7 Denmark

779abe06-d694-43a2-86b6-ebd747a4cba7 Greece

41f9bea8-a0f8-447d-97af-aa33d38441fa Hungary

fa508301-692b-4af5-bd32-8f24e332b8cd Poland

c76587df-d704-49db-8886-77acaa3ec32b Netherlands

fa508301-692b-4af5-bd32-8f24e332b8cd Poland

826aa044-936a-4fb6-a536-5dc22c4610ad Poland

3386f3af-103e-43ef-95b9-31a28fb2e3ff Portugal

779abe06-d694-43a2-86b6-ebd747a4cba7 Greece

022083f7-66f1-4d9a-a1f9-e47e7fdbbaaa Finland

3386f3af-103e-43ef-95b9-31a28fb2e3ff Portugal

bab7476f-5b89-4cda-ac1c-209f7d8d9666 Czech Republic

c76587df-d704-49db-8886-77acaa3ec32b Netherlands

a416b5c4-430b-4a41-af4d-a2b04cd74a78 Croatia

67e43d19-d6e3-4404-925e-d16ec51ef218 Sweden

4d7d47c1-0020-4cd7-a05b-6064aa0323bd Germany

56114d39-5e4d-408d-a720-2a7737a84ef8 France

159ddcf7-996b-473e-8d61-09f54da6dc4a Norway

b7656b01-3ea4-4304-b132-cf340a2ba55d Germany

27d4654a-9ea7-4f77-ae03-607dee86c89f Hungary

ed469086-9c63-4103-a9bf-9774c764dedd Belgium

617ec4a0-94b1-4302-81ac-5b8a14fb454e Spain

41f9bea8-a0f8-447d-97af-aa33d38441fa Hungary

95932c06-3ee6-4f29-b3f8-3c2ddf2dc0a5 Poland

56114d39-5e4d-408d-a720-2a7737a84ef8 France

4d7d47c1-0020-4cd7-a05b-6064aa0323bd Germany

b7656b01-3ea4-4304-b132-cf340a2ba55d Germany

4e5428fa-df01-4d4d-95ae-3f1228fa4094 France

67e43d19-d6e3-4404-925e-d16ec51ef218 Sweden

617ec4a0-94b1-4302-81ac-5b8a14fb454e Spain

89a801f8-3770-4c2e-b9ea-9d8c4fe23799 Estonia

734c164f-9901-4a17-a6b3-918b01604941 Sweden

4e5428fa-df01-4d4d-95ae-3f1228fa4094 France

826aa044-936a-4fb6-a536-5dc22c4610ad Poland

89a801f8-3770-4c2e-b9ea-9d8c4fe23799 Estonia

bab7476f-5b89-4cda-ac1c-209f7d8d9666 Czech Republic

27d4654a-9ea7-4f77-ae03-607dee86c89f Hungary

414bd0bc-2531-4574-acc7-9c350a4c912b Bulgaria
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1NNEEAA000A000000XX
EAN:
8015644759216
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
278 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
18 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
20 kg
Package Level 1 EAN:
8015644759216
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0024
Technical
Connecting Capacity:
400 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
62 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC)  50 kA

(380 V AC)  50 kA

(400 V AC)  50 kA

(415 V AC)  50 kA

(440 V AC)  50 kA

(500 V AC)  50 kA

(660 V AC)  50 kA

(690 V AC)  50 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 50 kA

for 3 s 30 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 66 kA

(415 V AC) 66 kA

(440 V AC) 66 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 50 kA
Rated Uninterrupted Current (Iu):
630 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2N 630 Ekip Dip LI 3p WMP
6.3.0.53655