E1.2C 630 Ekip Dip LI 3p WMP
E1.2C 630 Ekip Dip LI 3p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 630 Ekip Dip LI 3p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 630 Ekip Dip LI 3p WMP
Product ID:
1SDA072061R1
EAN:
8015644759117
Catalog Description:
E1.2C 630 Ekip Dip LI 3p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2C 630 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 630 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
6d0618cd-f996-4662-adae-243f2e4b7d2d Italy
Simplified SCIP:
df51b149-6e71-4f73-9940-427c16634f3b Germany

3e4c32f2-0152-4b79-956c-78fac43e4f1d Portugal

d24a5f5d-b996-4aec-87f5-401f22fb07f4 Czech Republic

2e824420-42b6-4c26-89b7-55f28841713a Hungary

7356938d-a8f9-4a9a-a09c-cc77e6c38b5a Belgium

07aac190-8338-445a-bebd-d83961e3b4c9 Spain

b4802db9-d00f-4106-9cdc-ae9f7b6a3065 Poland

10344ac5-e15b-4fff-8c12-45e768934b85 Norway

c22ef2e6-876f-45aa-9cdd-cd5f2831e80e Hungary

a2d05866-8d14-43c1-92ec-c8c25e38fcf3 Germany

ecf34d83-7755-403f-ac89-dec110fea1b3 Germany

713a103d-c92e-4590-ace9-e5a2941045b8 Denmark

39e876f3-76fc-4063-b826-6e54161ced30 Belgium

58af985b-d93c-4047-b817-c4dfec054832 France

7980b906-4af8-4a4e-8ba1-7d450a73a248 Greece

a5d2cc05-777f-4c5c-99c0-f78341191a6c Finland

5be4b23e-1579-4292-ba45-c9b0f89a7468 Netherlands

ee6468e7-bf66-45fb-b7d1-e05d05f926b1 Estonia

78e3eb1f-8292-4ad4-9411-2cca971ad535 Sweden

076fbb0c-6d30-4190-89a7-2ff0bd71375f France

6b53f1cf-450b-4cfe-9dca-11f7fa9225dc Croatia

496a7ec8-8654-47ad-80f9-0d9369270a3a Germany

4f079a12-afb9-4dc8-bda0-74fa89c2b830 Germany

7286fdb5-2792-44c0-b18f-17b13185ff34 Poland

235ab62a-4002-4e8c-b76e-4437dc0737bd Poland

c9e3937e-08ae-4935-afac-22b20205b604 Sweden

4aaf67ee-49d6-415e-839f-cd03747b6ba9 Bulgaria
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1CNEEAA000A000000XX
EAN:
8015644759117
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
278 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
18 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
20 kg
Package Level 1 EAN:
8015644759117
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0024
Technical
Connecting Capacity:
400 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
62 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
630 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 630 Ekip Dip LI 3p WMP
6.3.0.53655