E1.2B 630 Ekip Dip LI 3p WMP
E1.2B 630 Ekip Dip LI 3p WMP
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2B 630 Ekip Dip LI 3p WMP

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2B 630 Ekip Dip LI 3p WMP
Product ID:
1SDA072051R1
EAN:
8015644759018
Catalog Description:
E1.2B 630 Ekip Dip LI 3p WMP
Long Description:
MOVING PART FOR C.BREAKER SACE EMAX2 E1.2B 630 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 630 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
aa56abb8-60e7-4510-b053-b0a9dd8ea390 China
Simplified SCIP:
a0ce3c7e-2f6f-4439-8c06-c1ee0a02615e Czech Republic

0809f92e-a8cb-4947-ae7d-d68b4198e30f Sweden

b970e512-1939-4c4e-abd7-0c8c3ed6663f Belgium

4921d69b-83fc-4f50-bf58-4108001ed694 France

93636c04-5621-4461-9385-f3b5507bfca5 Germany

73a742f5-786b-418c-91a0-d679ae79b311 Denmark

5f21ee1f-6a86-4951-b40e-3ed4a8537df5 Germany

0a765cd9-90fa-456a-97ff-eab285535631 Finland

fd8ea0b2-0ce3-4096-9d1f-2dd6fd36e80b Germany

4f2c2e13-4d44-4ac0-b6bb-b7f1d7ead980 Croatia

9854d4fd-5dc6-48cf-aa82-76faf1a736dd Hungary

119f374f-9c18-49e7-bc41-37b0bf24ae2f Belgium

02e4773f-da7a-40ec-85d1-801388fabfa1 Spain

dd13444e-5192-48d3-bea4-e4949a69998f France

677b8e2c-78dc-4cb7-bd11-baf9f25527dd Greece

a9c5e468-058d-48d9-81ef-ea94ee476815 Norway

2ff16365-4fc3-4e8c-abac-dd19364a3022 Poland

99d72aef-4307-4dc4-b110-55576bb9bde8 Hungary

0bb68916-49e5-4700-923e-76055c7eeed0 Estonia

7d518832-5fc4-4fed-b4f5-5d6a3f8eadcf Poland

ee8cb220-9858-4185-a090-a0cc2c7e43a5 Germany

b11b8b69-5b93-4655-98f7-899535c988c5 Bulgaria

d44e0dd7-9067-407b-9efb-bde76df4a026 Portugal

69537700-3b39-413c-b4be-2fb8782a873c Sweden

61804d3d-f9e7-4bd4-9d90-b7a9e98f1a23 Germany

05a05609-fe26-4dfb-a26e-e37298c761a2 Poland

f958de55-9a6f-4a8c-880c-b5d6c99f66eb Netherlands
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
Z1BNEEAA000A000000XX
EAN:
8015644759018
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
278 mm
Product Net Height:
363.5 mm
Product Net Depth / Length:
271 mm
Product Net Weight:
18 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
270 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
20 kg
Package Level 1 EAN:
8015644759018
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
W
CAD Dimensional Drawing:
1SDH001252R0024
Technical
Connecting Capacity:
400 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
62 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 42 kA

(230 V AC) 42 kA

(380 V AC) 42 kA

(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
630 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
B
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0103
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2B 630 Ekip Dip LI 3p WMP
6.3.0.53655