E6.2H 6300 Ekip Dip LSI 4p F HR
E6.2H 6300 Ekip Dip LSI 4p F HR
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E6.2H 6300 Ekip Dip LSI 4p F HR

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E6.2H 6300 Ekip Dip LSI 4p F HR
Product ID:
1SDA071922R1
EAN:
8015644757724
Catalog Description:
E6.2H 6300 Ekip Dip LSI 4p F HR
Long Description:
C.BREAKER SACE EMAX2 E6.2H 6300 FIXED FOUR-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 6300 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2364
Environmental Product Declaration - EPD:
9AKK108468A1905
9AKK108468A1913
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  77 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
4fd10142-3250-4c8b-9e56-ecf85ebb7dc4 Italy
Simplified SCIP:
32d5216a-9ce8-4026-a46c-7074eefed132 Belgium

6edeadeb-24a6-4d93-93ca-f890d69739e5 France

72a374d5-dd20-48d5-8b5a-ed34c3b19424 Hungary

5199eb6e-1e29-494d-ab89-da2f78288178 Spain

0e2fd479-16b2-4428-9912-6e62495a16a3 Sweden

43e1ca4c-7231-4a4b-81d3-020632548bb2 Germany

462bc2af-77b3-44dd-acd0-fe8e36830637 Germany

a311c81f-b60c-4f4d-9b9c-d8340f7abf5d Poland

e5c18a0d-4820-4c5f-b79e-5b5d2f2e99c9 Czech Republic

aa9472bd-dad0-487b-9e10-8ff3cb11349e Croatia

ecddd3f6-7095-49f3-a3d5-129451ca2033 Germany

48032c9b-3e05-45a2-a863-94d2696203f5 Estonia

1f5b8eb9-3356-4d39-b431-c61e2d3d9c9e Greece

2a8062a9-35e2-460f-b790-88ec69e2e770 Netherlands

5981cfea-606d-4396-8da6-56c6c2d35dcf Hungary

8ee39dba-87c9-4835-8444-bf7cc0ddaac3 Portugal

823ab6e0-e5aa-47a7-bea8-263c1a445eab Sweden

8652ffef-1ad9-4db2-944c-3ac00a541875 Bulgaria

3445badf-b2a1-43f5-b34a-87e126289201 France

b0587164-0368-4c33-8803-1db49f8c0b05 Poland

bbd7fa14-dcda-41fe-9e97-494fa812bebf Norway

d3a30b23-12a1-49f8-b04b-7c3d37f60e98 Finland

cea5ca10-1ad5-4960-b2fa-fcef692b581d Belgium

de61b7f7-e127-410f-8f16-ec18fab7f9d5 Germany

81ed8ad6-7feb-4b8a-986e-a1d10e96b5ff Germany

e87233a0-fd7c-4d25-8f4b-eafbac60b3a4 Poland

ea5129fe-e6c9-4aac-8cc8-01ecba64ef6d Denmark
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZDHYETBB000A000000XX
EAN:
8015644757724
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
888 mm
Product Net Height:
371 mm
Product Net Depth / Length:
270 mm
Product Net Weight:
125 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
515 mm
Package Level 1 Height:
610 mm
Package Level 1 Depth / Length:
1127 mm
Package Level 1 Gross Weight:
134 kg
Package Level 1 EAN:
8015644757724
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0249 
Technical
Connecting Capacity:
6000 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 2000 cycle

Ue = 500 ... 690 V 2000 cycle

10 cycles per hour
Mechanical Durability:
12000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
50 %
Number of Poles:
4P
Power Loss:
767 W
Rated Current (In):
6300 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 100 kA

(400 V AC) 100 kA

(415 V AC) 100 kA

(440 V AC) 100 kA

(500 V AC) 100 kA

(660 V AC) 100 kA

(690 V AC) 100 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 100 kA

for 3 s 100 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 100 kA

(415 V AC) 100 kA

(440 V AC) 100 kA

(500 V AC) 100 kA

(525 V AC) 100 kA

(690 V AC) 100 kA
Rated Uninterrupted Current (Iu):
6300 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC
Sub-type:
E6.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Rear flat Horizontal
Terminal Type:
Bolt
Tightening Torque:
70 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5544
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH001060R0100
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH001000R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
4. Large Equipment (Any External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E6.2H 6300 Ekip Dip LSI 4p F HR
6.3.0.53655