E1.2C 1600 Ekip Dip LI 4p F F
E1.2C 1600 Ekip Dip LI 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 1600 Ekip Dip LI 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 1600 Ekip Dip LI 4p F F
Product ID:
1SDA071501R1
EAN:
8015644753511
Catalog Description:
E1.2C 1600 Ekip Dip LI 4p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2C 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 1600 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
f366ac9c-f9f1-4b19-91ae-40546a6eed2e Italy
Simplified SCIP:
6b47c08d-a50f-4b07-9670-7a7d07ed92f1 Germany

10c49919-5626-4c3b-9c37-ba5ecfeaf3c6 Hungary

c7f140f5-3267-42bf-a073-5a2729f799dd Spain

aa834944-7d7a-4741-b1da-179d8888c2c9 Belgium

27196220-c9b9-47bd-a052-e2d457d97091 France

0756df9b-c2d7-4209-9bb5-52c30b8715eb Croatia

fef1a557-66b9-4352-91ca-e1220fea3bb8 Bulgaria

794b3d32-627d-419d-968c-804df6577892 Czech Republic

cb635d31-8a7e-4bbc-8d38-c3a113acb3fc Hungary

d92a6093-9f4d-4f52-89ab-be3a218eb0de Norway

8e296112-10d9-4038-aaf9-a4e8fe450b98 Poland

6cd2fa2c-45ad-479f-88e9-8f92aa10a78b Netherlands

9fddf4d2-d35d-4f82-bde5-3501f339d73b Finland

1458655e-bbe4-4b4c-a773-81a893e58c69 Greece

ef92ec47-ec1c-4f62-a712-f83075008255 Estonia

cf834d0a-b19a-4f7e-9c7d-920322bbfeb8 France

f9373592-34a9-4b2e-87a3-74f2c4e8148a Denmark

b7b3973b-0135-4c9c-88b5-8da151616798 Germany

de0da1d4-8808-4e31-93e7-581031d8228d Germany

dc1cceb5-c222-4897-ac90-ed2fc94dd722 Belgium

de3121e8-c9c1-414c-9590-1cfca71915c9 Sweden

b1ce3652-15bf-42d2-9175-cd4774447c94 Germany

f6a8cb60-1093-4d35-9d56-74943c3715ce Germany

998d36fb-89d7-45a1-9d64-66218864126e Portugal

8fba204d-3616-4c49-93f8-079c79b26947 Sweden

b133b8ea-f8f7-4c91-87ef-f62d9b3b031e Poland

dda68619-8339-4fcd-9408-9f281730b740 Poland
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZACSEJBA000A000000XX
EAN:
8015644753511
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
16 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
18 kg
Package Level 1 EAN:
8015644753511
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0042
Technical
Current Type:
AC
Electrical Durability:
Ue =< 440 V 3000 cycle

Ue = 500 ... 690 V 6500 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
201 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1600 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M10
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 1600 Ekip Dip LI 4p F F
6.3.0.53655