E1.2B 1600 Ekip Dip LSI 4p F F

 Loading Images..
No label translation
General Information
Extended Product Type:
E1.2B 1600 Ekip Dip LSI 4p F F
Product ID:
1SDA071492R1
EAN:
8015644753429
Catalog Description:
E1.2B 1600 Ekip Dip LSI 4p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2B 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 1600 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
Environmental Product Declaration - EPD:
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
Toxic Substances Control Act - TSCA:
SCIP:
b2fba85b-5ac4-43c9-b10e-849b19571bf3 Italy (IT)
Simplified SCIP:
d0042047-2c38-41e7-9a86-9f87dadf34aa Hungary (HU)

9eb8abcc-d7cd-4f25-93c9-18320e90f6fa Netherlands (NL)

e8a84760-f105-44e5-9501-3d4077e540a2 Estonia (EE)

4b9e1f4d-448e-48c2-931a-a775f102bec6 Spain (ES)

41531604-ff8c-4e63-9b41-1f251760eb6c Sweden (SE)

8e68eac2-3b19-496e-94a7-8fe9b4ed2b85 Poland (PL)

bb78c5dc-313f-41bc-add9-63aa43a73b08 Poland (PL)

9eb8abcc-d7cd-4f25-93c9-18320e90f6fa Netherlands (NL)

a33f68e3-f73d-4476-8d81-5a5fb8b9a47a Croatia (HR)

e63142d8-8673-4744-bac5-dbaa50a390ef Belgium (BE)

8e66752f-01aa-4061-992c-d2fb00233106 Germany (DE)

bb78c5dc-313f-41bc-add9-63aa43a73b08 Poland (PL)

a5e65c77-87e7-4db9-9fa7-87997a1b42d7 Poland (PL)

672e82f6-1e7d-4307-b429-d55afa37569e Germany (DE)

773f31a7-6752-4892-b196-7ef0f99c7399 Germany (DE)

dddea761-a2c3-4f79-bf96-9b860415646c Denmark (DK)

a9d25fc3-e245-4790-ab99-dc07a21f0d46 Greece (GR)

da3a2443-b42d-4bd6-8919-0700e6c55707 Norway (NO)

8e66752f-01aa-4061-992c-d2fb00233106 Germany (DE)

e71c9eee-78bc-4c80-b267-6f6d65850726 Belgium (BE)

e63142d8-8673-4744-bac5-dbaa50a390ef Belgium (BE)

b5d134a5-d8b5-4681-bd8c-119929a1572f Portugal (PT)

dddea761-a2c3-4f79-bf96-9b860415646c Denmark (DK)

5fd5776f-ce6d-40f9-9f33-d916b28b57f0 Bulgaria (BG)

773f31a7-6752-4892-b196-7ef0f99c7399 Germany (DE)

41531604-ff8c-4e63-9b41-1f251760eb6c Sweden (SE)

c2ea2f20-89af-4aa4-8002-283489de5f6a Finland (FI)

4b9e1f4d-448e-48c2-931a-a775f102bec6 Spain (ES)

d0042047-2c38-41e7-9a86-9f87dadf34aa Hungary (HU)

1b487b8e-01fb-45b8-8119-fc44e914f235 France (FR)

e71c9eee-78bc-4c80-b267-6f6d65850726 Belgium (BE)

7cececa5-50bc-48a5-8329-675c654c83a9 Germany (DE)

b9666631-952f-4805-8652-452db3a622dc Sweden (SE)

7715d8ed-55d5-4288-ad31-2c0f9b7d2676 Hungary (HU)

7715d8ed-55d5-4288-ad31-2c0f9b7d2676 Hungary (HU)

a33f68e3-f73d-4476-8d81-5a5fb8b9a47a Croatia (HR)

b5d134a5-d8b5-4681-bd8c-119929a1572f Portugal (PT)

c2ea2f20-89af-4aa4-8002-283489de5f6a Finland (FI)

da3a2443-b42d-4bd6-8919-0700e6c55707 Norway (NO)

982c178d-6bef-4e82-886a-8d3de2e0e136 France (FR)

557cb774-956d-40ff-b851-e3b8e40164df Czech Republic (CZ)

858dfd3a-f491-4e5f-9b35-20d72256dc22 Germany (DE)

557cb774-956d-40ff-b851-e3b8e40164df Czech Republic (CZ)

5fd5776f-ce6d-40f9-9f33-d916b28b57f0 Bulgaria (BG)

e8a84760-f105-44e5-9501-3d4077e540a2 Estonia (EE)

8e68eac2-3b19-496e-94a7-8fe9b4ed2b85 Poland (PL)

a9d25fc3-e245-4790-ab99-dc07a21f0d46 Greece (GR)

1b487b8e-01fb-45b8-8119-fc44e914f235 France (FR)

a5e65c77-87e7-4db9-9fa7-87997a1b42d7 Poland (PL)

672e82f6-1e7d-4307-b429-d55afa37569e Germany (DE)

7cececa5-50bc-48a5-8329-675c654c83a9 Germany (DE)

b9666631-952f-4805-8652-452db3a622dc Sweden (SE)

982c178d-6bef-4e82-886a-8d3de2e0e136 France (FR)

858dfd3a-f491-4e5f-9b35-20d72256dc22 Germany (DE)
Environmental
Environmental Information:
Ordering
Order Code US and Canada:
ZABSEJBB000A000000XX
EAN:
8015644753429
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
16 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
18 kg
Package Level 1 EAN:
8015644753429
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
Technical
Current Type:
AC
Electrical Durability:
Ue =< 440 V 3000 cycle

Ue = 500 ... 690 V 6500 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
201 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 42 kA

(230 V AC) 42 kA

(380 V AC) 42 kA

(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1600 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M10
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
B
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
CSA Certificate:
CSA Certificate (Intrinsic Safe):
Data Sheet, Technical Information:
Declaration of Conformity - CE:
UL Certificate:
VDE Certificate:
Mechanical Drawings:
Wiring Diagram:
Instructions and Manuals:
External Classifications and Standards
ETIM 8:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available