E1.2B 1600 Ekip Dip LI 4p F F
E1.2B 1600 Ekip Dip LI 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2B 1600 Ekip Dip LI 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2B 1600 Ekip Dip LI 4p F F
Product ID:
1SDA071491R1
EAN:
8015644753412
Catalog Description:
E1.2B 1600 Ekip Dip LI 4p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2B 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 1600 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
24b5ed54-9181-4991-8fa5-fff30270d6f4 Italy
Simplified SCIP:
ccf80e3a-991c-4c1e-9c7d-249bb343809d Germany

fc7763f1-59cf-41c5-9cd0-81773dc7830e Germany

f0bce417-f16f-4f56-a53b-25f6f7a014bf Denmark

f49cdebd-7b3f-45bc-9b48-bede10e08b2f Bulgaria

f115e15f-d31b-4503-a1ab-f4f670570757 Belgium

84262c8e-3443-4a6e-93ef-143b098f264d Germany

2269ddc4-3fd9-4501-827c-7f1706092cb2 Sweden

95ba22ef-86de-4ce0-8877-600c241c7e26 Greece

3ff76fd2-b2b4-4a73-9e0e-f50c45d4aff6 Estonia

cec6b913-201e-4977-b064-5a4d336373f2 France

59e0e7ac-f6ac-48e0-9834-04a85df1603a Germany

d81dd6a8-482c-40b1-b8f6-fa3632e5cf7c Croatia

f2d7768e-ec3a-4821-ab66-b546da0851cb Germany

f22c8903-7fe7-4c99-98ca-4a5a8c9ea2e3 Hungary

43b23e6d-ce14-4944-a261-8da0b1e0a135 Norway

6252c2bd-b7e8-4c6d-ba87-0a5e58ef5408 Poland

759b0a9c-b52e-445d-8ef8-2c4cad87e54e Netherlands

f4156e68-dcdd-4f6a-b099-f306a846ef0e France

a48977fb-a60b-4066-a610-695f1945998a Finland

1c86c5b9-a42a-4df6-a006-cfd53173dcbf Portugal

4a955141-7aec-484c-81e2-b5bb55585cc7 Sweden

40d0b63d-eecb-40d7-8d30-def8343412c6 Poland

6b1080ea-f91d-4154-be0e-7c74a4933267 Poland

afd5e4c4-e630-4c4d-8ca1-6d5074db6663 Czech Republic

b64d6801-0856-4e66-bdbb-0d6ae4474e2e Hungary

f67c19d8-19a8-4a57-af16-19aa232b3517 Belgium

769923c8-957f-4a2d-a076-57d11ffde6e3 Spain
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZABSEJBA000A000000XX
EAN:
8015644753412
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
16 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
18 kg
Package Level 1 EAN:
8015644753412
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0042
Technical
Current Type:
AC
Electrical Durability:
Ue =< 440 V 3000 cycle

Ue = 500 ... 690 V 6500 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
201 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 42 kA

(230 V AC) 42 kA

(380 V AC) 42 kA

(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 42 kA

(415 V AC) 42 kA

(440 V AC) 42 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1600 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M10
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
B
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2B 1600 Ekip Dip LI 4p F F
6.3.0.53655