E1.2C 1250 Ekip Dip LSI 4p F F
1SDA071462R1
8015644753122
C.BREAKER SACE EMAX2 E1.2C 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 1250 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
Yes
UL 2799 Zero Waste To Landfill Validation available
Lifetime Extension Services are Offered
Design for Closing Resource Loops - Standard EN45555 - 76.4 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZACREHBB000A000000XX
1 piece
85362090
280 mm
296 mm
183 mm
16 kg
box 1 piece
350 mm
330 mm
18 kg
SACE Emax 2
Air Circuit Breaker
F
1000 mm²
AC
Ue =< 440 V 8000 cycle
Ue = 500 ... 690 V 6500 cycle
30 cycles per hour
20000 cycle
60 cycles per hour
100 %
4P
122 W
1250 A
acc. to IEC 60947-2 12 kV
AC 1000 V
690 V AC
(220 V AC) 50 kA
(230 V AC) 50 kA
(380 V AC) 50 kA
(400 V AC) 50 kA
(415 V AC) 50 kA
(440 V AC) 50 kA
(500 V AC) 42 kA
(660 V AC) 42 kA
(690 V AC) 42 kA
for 1 s 42 kA
for 3 s 24 kA
(525 V AC) 42 kA
690 V
M12
Ekip Dip LSI
EL
C
IEC
E1.2
Yes, 690V
Front
Bolt
45 N·m
EC000228 - Power circuit-breaker for trafo/generator/installation protection
4926 >> Air circuit breakers
Q
39121615
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409