E1.2C 1250 Ekip Dip LSI 4p F F

 Loading Images..
No label translation
General Information
Extended Product Type:
E1.2C 1250 Ekip Dip LSI 4p F F
Product ID:
1SDA071462R1
EAN:
8015644753122
Catalog Description:
E1.2C 1250 Ekip Dip LSI 4p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2C 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 1250 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
Environmental Product Declaration - EPD:
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
Toxic Substances Control Act - TSCA:
Environmental
Environmental Information:
Ordering
Order Code US and Canada:
ZACREHBB000A000000XX
EAN:
8015644753122
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
16 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
18 kg
Package Level 1 EAN:
8015644753122
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
Technical
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 6500 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
122 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1250 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M10
Release:
Ekip Dip LSI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
CSA Certificate:
CSA Certificate (Intrinsic Safe):
Data Sheet, Technical Information:
Declaration of Conformity - CE:
UL Certificate:
VDE Certificate:
Mechanical Drawings:
Wiring Diagram:
Instructions and Manuals:
External Classifications and Standards
ETIM 8:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available