E1.2N 1000 Ekip Dip LI 4p F F
E1.2N 1000 Ekip Dip LI 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2N 1000 Ekip Dip LI 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2N 1000 Ekip Dip LI 4p F F
Product ID:
1SDA071431R1
EAN:
8015644752811
Catalog Description:
E1.2N 1000 Ekip Dip LI 4p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2N 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 1000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
cfdb7292-d4c9-4036-ba03-7991cc5acd93 Italy
Simplified SCIP:
8d09cef3-9351-485b-b7b7-70f458e0f970 Finland

65e0e305-51b3-4674-9654-dcf178149e08 Belgium

e5a2ef0b-6bb2-4d8c-97a7-32cb28b9ca3b Hungary

34875f5a-effc-4e62-8f3d-8a20e8e31818 France

0894e775-5971-45dc-aa40-a22814bb39c8 Croatia

663e13e9-5fb6-4b70-807a-3526cb02eac1 Poland

b69fe134-7b35-4443-a82d-217ecbb4de03 Germany

b88b4041-358e-4931-bf56-cc39e78e3fa6 Germany

96f4a908-7aef-4b65-b0f1-7a54ac0d89a7 Estonia

956a377f-f2c9-49dc-9fb6-8a96c3185a49 Bulgaria

0af5269f-e1fc-42bb-a243-43cafb71b296 Denmark

d64d166c-df47-411c-b5d8-58b17129026a Norway

f55209c7-efcf-4ab7-bd56-8df3cf2fb5dc Czech Republic

6ac9e08b-74f8-49e7-a7bc-893e4aed2d9e Germany

abfe6cfd-b401-4829-9f30-4b6b0f643b92 Poland

ddc50cc0-f55d-43ac-94a3-a5b0758dc573 Portugal

250da3f7-955a-4c02-94e0-58acf5f4b747 Germany

eb184905-5fa5-44a9-b6f7-2bf2b4721627 Netherlands

04f17a0a-45ae-4bac-8f56-7fc6ced937cd Greece

1efee0a0-bd20-40df-b03c-bc05e1bf1dbb Sweden

f467d610-499b-4ab6-8108-42cf029dbc0e Sweden

08748c75-c14b-48e3-b71d-93c4d25b04ed Poland

32b82901-d046-4902-a9d0-9ff0718631a5 France

dedac102-56a5-4f8f-8a40-28ff571f3751 Spain

1bd97c8e-8994-4d09-84ae-f130e7aa1497 Hungary

efc04081-91f5-4b0b-b910-b64d71d87d68 Germany

95d2aa89-464e-4a7f-b833-84beb3cae148 Belgium
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZANQEGBA000A000000XX
EAN:
8015644752811
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
16 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
18 kg
Package Level 1 EAN:
8015644752811
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0042
Technical
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
78 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC)  50 kA

(380 V AC)  50 kA

(400 V AC)  50 kA

(415 V AC)  50 kA

(440 V AC)  50 kA

(500 V AC)  50 kA

(660 V AC)  50 kA

(690 V AC)  50 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 50 kA

for 3 s 30 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 66 kA

(415 V AC) 66 kA

(440 V AC) 66 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 50 kA
Rated Uninterrupted Current (Iu):
1000 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M10
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2N 1000 Ekip Dip LI 4p F F
6.3.0.53655