E1.2C 1000 Ekip Dip LI 4p F F
E1.2C 1000 Ekip Dip LI 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2C 1000 Ekip Dip LI 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2C 1000 Ekip Dip LI 4p F F
Product ID:
1SDA071421R1
EAN:
8015644752712
Catalog Description:
E1.2C 1000 Ekip Dip LI 4p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2C 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 1000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
807570cc-b576-4bf6-99d5-6b3f86c2f092 Italy
Simplified SCIP:
bfdb5638-e373-4570-9412-a26ab0731d58 Germany

8824832b-a177-4e72-acab-db2fa5f1abd3 Croatia

c505afaf-9c5a-4195-a817-1ec30a8eba30 Germany

314aa721-939c-4474-9b5b-a82d76a92d43 France

4455d44e-f40f-4892-88be-8fce7b94c7e5 Hungary

019d6ee1-1d4e-4543-b8d3-eb5fcbc78e2f Germany

22637b77-fb5b-4d2e-9d7d-1006782929ed Germany

38658ed6-3323-499f-91ec-8cd54e18ed8f Netherlands

e3d36915-86ee-4148-a8a4-cee6d5fd83fc Hungary

98b1363d-ee6f-479e-8b85-05fb9183c003 Estonia

3efbfacd-59a8-4fa0-bd72-e3e915ed2d0f Portugal

99e7c427-256e-4906-815a-5de234d164d7 Bulgaria

c5f90a17-e129-4799-84e3-c897c50455f3 Sweden

953132ad-eb77-4a71-b1ba-69f224b5fce4 Poland

7db4dec2-33fc-4187-983b-a572c2274805 France

ca1824ed-0597-43ec-8815-e291c68f28d2 Poland

095b6e60-465b-42e3-884c-18443517b916 Spain

9648d01c-702d-484f-a2c8-ac59ae902a37 Belgium

2b74d837-9838-485d-af76-14514eba4648 Greece

2d5e1e18-c63c-499d-b1e9-2505f52779cd Sweden

fe2c0c20-ec80-4b8e-85f1-df7bd4703a5b Czech Republic

f1a6a2c3-6c16-47bf-9e87-244e55cae8a8 Poland

2f2ba68f-a8bd-4f47-bf20-d3d6dc5f58e4 Norway

cccb2d53-c742-42d5-8dd4-c09563a54b37 Finland

09e5adb2-457e-44c0-9849-5d3529c3a420 Belgium

720597b5-89e2-426e-9d17-518c97bafb5b Germany

7aabf370-a016-47fb-967f-9d25ef5a8737 Denmark
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZACQEGBA000A000000XX
EAN:
8015644752712
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
16 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
18 kg
Package Level 1 EAN:
8015644752712
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0042
Technical
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
78 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(660 V AC) 42 kA

(690 V AC) 42 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 42 kA

for 3 s 24 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 42 kA

(525 V AC) 42 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1000 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M10
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
C
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2C 1000 Ekip Dip LI 4p F F
6.3.0.53655