E1.2N 800 Ekip Dip LI 4p F F
E1.2N 800 Ekip Dip LI 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E1.2N 800 Ekip Dip LI 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax 2
- Show Less..
No label translation
General Information
Extended Product Type:
E1.2N 800 Ekip Dip LI 4p F F
Product ID:
1SDA071391R1
EAN:
8015644752415
Catalog Description:
E1.2N 800 Ekip Dip LI 4p F F
Long Description:
C.BREAKER SACE EMAX2 E1.2N 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 800 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2360
Environmental Product Declaration - EPD:
9AKK108468A1900
9AKK108468A3028
Extended Product Lifetime:
Lifetime Extension Services are Offered
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  76.4 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
0c31de94-8d20-4c64-a234-4445a1f71b3c India
Simplified SCIP:
88179be9-0871-4baf-b699-c1a5f9cff53d France

0521e7ef-3800-4baf-aa1b-d7c0a79ac980 Hungary

c765f627-5786-4db2-be60-0f3c335a5fd0 Netherlands

d336ced7-74da-4380-9c13-7ffdc6f527f3 Poland

85c1ff79-ec5c-4275-b7ae-0e4b6049048a Hungary

4be9c86b-f611-4158-8601-384b00e742b5 Spain

e455a3e4-a22a-4b5f-bf2e-ec7777aca7c3 Belgium

2fad7542-690a-4c28-86d6-44120ea46125 Portugal

82d32579-2b1c-4b62-a59f-bce0bc44a65f Sweden

43c35338-9934-490f-8ecb-d45a69a8c19b Germany

6231701a-7112-44b0-af3c-f5b109632f01 Germany

98feeeac-04cf-4ecc-830e-cabf5cebe17e Sweden

47343d31-b416-40a4-9b2f-e05d3291182c Poland

0b8763f0-663a-4887-a771-7f2d06d9553e France

c4b84581-e954-4919-9cc3-475ac5234a5b Bulgaria

cc4bf97f-528b-42be-8934-76bcf318469a Greece

7a4ba117-0bb2-4bfc-90b4-e08037b3738a Estonia

69ed307f-9f05-4a11-bb44-c147510fa0af Germany

88dccdb3-6ac2-4269-8f35-22298b548a6a Denmark

60dfaf9b-aa62-4b12-8401-e2612aab639d Norway

fc204dc2-02be-4b0d-874c-5aef4e0a5f44 Finland

c21a29c0-0cde-471e-a9ca-880e146caf47 Belgium

16f2fdc7-3162-4e6a-9a2a-d45f101e32b6 Germany

24f23920-72bb-4083-8263-9ab373ae2050 Germany

2d59109b-3fa8-44fd-a635-fb05a2bd0acd Poland

d24452e8-4d00-4e65-bf3b-bb23bfb57a26 Croatia

5e55b5e0-3d83-4a76-9923-3934ca43b177 Czech Republic
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
ZANPEFBA000A000000XX
EAN:
8015644752415
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
296 mm
Product Net Depth / Length:
183 mm
Product Net Weight:
16 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
350 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
330 mm
Package Level 1 Gross Weight:
18 kg
Package Level 1 EAN:
8015644752415
Additional Information
Product Main Type:
SACE Emax 2
Product Name:
Air Circuit Breaker
Product Type:
Air Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001252R0042
Technical
Connecting Capacity:
500 mm²
Current Type:
AC
Electrical Durability:
Ue =< 440 V 8000 cycle

Ue = 500 ... 690 V 8000 cycle

30 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Neutral Pole Current ([%Iu]):
100 %
Number of Poles:
4P
Power Loss:
50 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
acc. to IEC 60947-2 12 kV
Rated Insulation Voltage (Ui):
AC 1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC)  50 kA

(380 V AC)  50 kA

(400 V AC)  50 kA

(415 V AC)  50 kA

(440 V AC)  50 kA

(500 V AC)  50 kA

(660 V AC)  50 kA

(690 V AC)  50 kA
Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
100 %
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 50 kA

for 3 s 30 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(400 V AC) 66 kA

(415 V AC) 66 kA

(440 V AC) 66 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 50 kA
Rated Uninterrupted Current (Iu):
800 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
M12
Release:
Ekip Dip LI
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
E1.2
Suitable for IT Networks:
Yes, 690V
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
45 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
CSA Certificate:
No certification needed
CSA Certificate (Intrinsic Safe):
No certification needed
Data Sheet, Technical Information:
1SDC200023D0209
Declaration of Conformity - CE:
9AKK106713A5546
EU Data Act Compliance Declaration:
1SDH002560A1001
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Mechanical Drawings:
1SDH000999R0101
Wiring Diagram:
1SDM000091R0001
Instructions and Manuals:
1SDH000999R0002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4926 >> Air circuit breakers
Object Classification Code:
Q
UNSPSC:
39121615
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA E1.2N 800 Ekip Dip LI 4p F F
6.3.0.53655